FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.

N5850-48S6Q, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

#195859
#195859

PicOS® Leaf Broadcom AmpCon™ MLAG VXLAN Voice VLAN

4.426,76 € (Excl. VAT)
FS P/N: N5850-48S6Q
5.267,84 € (Incl. VAT)
FS P/N: N5850-48S6Q
2 Sold
2 Reviews
7 Questions
Available for back order, Get It By Jun 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N5850-48S6Q, 48-Port L3 Data Center Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 1-year Service Bundle,

The N5850-48S6Q 48-Port Ethernet L3 switch has 48x 10Gb SFP+ and 6x 40Gb QSFP+ ports, which is capable for high-density availability and uplink options. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 1-year standard maintenance.

Specifications
Ports
48x 10G SFP+, 6x 40G QSFP+
Switch Chip
Broadcom BCM56864 Trident II+
CPU
Intel Atom C2538 processor quad-core 2.4GHz
Operating System
PicOS®
Switching Capacity
1.44 Tbps full duplex
Packet Buffer
16MB integrated packet buffer
Forwarding Rate
1000 Mpps
Flash Memory
16MB
DRAM
8GB SO-DIMM DDR3 RAM with ECC
Number of VLANs
4K
Airflow
Back-to-Front
Max. Power Consumption
282W
Hot-swappable Fans
5 (4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Multi-service
See more
Multi-service
View products
100G to 4x25G
View products
Small Data Center
View products
40G to 10G Interconnect
View products
Server Monitoring
View products
Traffic Regulation
View products
Core Layer
View products
10G with Server
View products

Features

Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible 10/40GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 40G uplinks for spine switches.
BCM56864
Broadcom Chip
1.44 Tbps
Switching Capacity
1000 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
4+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS

Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.

Switch Speeds
48x10G, 6x40G
64x100G
32x100G, 2x10G
48x25G, 2x10G, 8x100G
Switch Chip
Broadcom BCM56864
Trident II+
BCM56970 Tomahawk II
Broadcom BCM56870
Trident III
Broadcom BCM56873
Trident III
Switching Capacity
1.44 Tbps full duplex
6.4 Tbps full duplex
6.4 Tbps full duplex
4 Tbps full duplex
Forwarding Rate
1000 Mpps
4.2 Bpps
4700 Mpps
2900 Mpps
Packet Buffer
16MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
Back-to-Front

Videos

Specifications

N5850-48S6Q, 48-Port L3 Data Center Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 1-year Service Bundle,

The N5850-48S6Q 48-Port Ethernet L3 switch has 48x 10Gb SFP+ and 6x 40Gb QSFP+ ports, which is capable for high-density availability and uplink options. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 1-year standard maintenance.

Specifications
Ports
48x 10G SFP+, 6x 40G QSFP+
Switch Chip
Broadcom BCM56864 Trident II+
CPU
Intel Atom C2538 processor quad-core 2.4GHz
Operating System
PicOS®
Switching Capacity
1.44 Tbps full duplex
Packet Buffer
16MB integrated packet buffer
Forwarding Rate
1000 Mpps
Flash Memory
16MB
DRAM
8GB SO-DIMM DDR3 RAM with ECC
Number of VLANs
4K
Airflow
Back-to-Front
Max. Power Consumption
282W
Hot-swappable Fans
5 (4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Multi-service
See more
Multi-service
View products
100G to 4x25G
View products
Small Data Center
View products
40G to 10G Interconnect
View products
Server Monitoring
View products
Traffic Regulation
View products
Core Layer
View products
10G with Server
View products
Features
Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible 10/40GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 40G uplinks for spine switches.
BCM56864
Broadcom Chip
1.44 Tbps
Switching Capacity
1000 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
4+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS

Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.

Switch Speeds
48x10G, 6x40G
64x100G
32x100G, 2x10G
48x25G, 2x10G, 8x100G
Switch Chip
Broadcom BCM56864
Trident II+
BCM56970 Tomahawk II
Broadcom BCM56870
Trident III
Broadcom BCM56873
Trident III
Switching Capacity
1.44 Tbps full duplex
6.4 Tbps full duplex
6.4 Tbps full duplex
4 Tbps full duplex
Forwarding Rate
1000 Mpps
4.2 Bpps
4700 Mpps
2900 Mpps
Packet Buffer
16MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
Back-to-Front
Videos

Questions & Answers

Customer Reviews

Resources

4.426,76 € (Excl. VAT)

5.267,84 € (Incl. VAT)

Available for back order