RS7265-V2 is the latest AMD platform 2U dual-socket high-performance server product launched by FS. Provide 2 SP3 processor sockets, support AMD's latest Milan-X series processors with 3D V-Cache technology. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2~32 16/32G memory, 1~12 SAS/SATA/SSD hard drives and up to 7 PCIe Gen 4.0 expansion slots. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
Support for IPMI 2.0 facilitates monitoring and management of hardware status and provides iKVM remote desktop management.
Click to open expanded view
Customized RS7265-V2, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
Specifications
2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
Product Spotlights
Supports 2x AMD EPYC™ 7002/7003/7003X series processors, providing stable and powerful computing power
32 memory slots are available, up to 8 memory channels per processor, and support DDR4 3200MHz frequency up to DDR4
Up to 8 PCIe 4.0 expansion slots, including 2 full-height and full-length PCI-E4.0x16 expansion slots (supporting 2 double-width GPU cards)
Support up to 10 NVME U.2 SSDs for higher IO performance
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Support RAID protection function to provide different levels of data redundancy protection
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Connectivity Solutions
Features
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 32 | 32 | 24 |
Memory | Up to 8 TB RAM (32x 256GB) | Up to 4 TB RAM (32x 128GB) | Up to 3 TB RAM (24x 128GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 1600W 1+1 Redundant | 800W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Videos
2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1600W Redundant
RS7265-V2 is the latest AMD platform 2U dual-socket high-performance server product launched by FS. Provide 2 SP3 processor sockets, support AMD's latest Milan-X series processors with 3D V-Cache technology. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2~32 16/32G memory, 1~12 SAS/SATA/SSD hard drives and up to 7 PCIe Gen 4.0 expansion slots. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
Support for IPMI 2.0 facilitates monitoring and management of hardware status and provides iKVM remote desktop management.
Product Spotlights
Supports 2x AMD EPYC™ 7002/7003/7003X series processors, providing stable and powerful computing power
32 memory slots are available, up to 8 memory channels per processor, and support DDR4 3200MHz frequency up to DDR4
Up to 8 PCIe 4.0 expansion slots, including 2 full-height and full-length PCI-E4.0x16 expansion slots (supporting 2 double-width GPU cards)
Support up to 10 NVME U.2 SSDs for higher IO performance
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Support RAID protection function to provide different levels of data redundancy protection
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 32 | 32 | 24 |
Memory | Up to 8 TB RAM (32x 256GB) | Up to 4 TB RAM (32x 128GB) | Up to 3 TB RAM (24x 128GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 1600W 1+1 Redundant | 800W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Questions & Answers
Customer Reviews
Resources
11.811,00 € (Excl. VAT)
14.055,09 € (Incl. VAT)