FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.
This picture is about T8550-32C.

T8550-32C, 32x 100G QSFP28 Ports, Network Packet Broker (NPB), Network Visibility and Monitoring

#152271
#152271

HD 3200G 6.4 Tbps 3571Mpps 700ns Latency

23.428,72 € (Incl. VAT)
FS P/N: T8550-32C
9 Sold
3 Reviews
9 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty

T8550-32C, 32x 100G QSFP28 Ports, Network Packet Broker (NPB)

A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.

The FS T8550-32C Network Packet Broker (NPB) features 32 QSFP28 ports (100Gbs) providing aggregation, replication, filtering, load balancing and deduplication in very high bandwidth port monitoring and analysis scenarios.

Specifications
Ports
32x 100G QSFP28
100/1000 Mgmt Port
1
Switching Method
Store and Forward/Cut Through
Switching Capacity
6.4Tbps
Latency
700ns
Throughput
3571Mpps
System Memory
16GB
CPU
4 cores, Xeon D-1527, 2.2 GHz
Packet Buffer
36MB
Flash
128GB
Ingress Flow Entries
8000
Input Voltage
100-240VAC, 50-60Hz
Egress Flow Entries
253
Max. Power Consumption
260W
MTBF
158045
Power Supplies
2 (1+1 redundant)
Airflow
Front-Rear
Fans
4 pluggable fans
Weight
20.28lbs (9.2kg)
Dimensions(HxWxD)
4.36 x 44.0 x 48.0 cm (1.73 x 17.5 x 18.9 in.)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Network Packet Brokers (NPB) Facilitate Visibility for All IT Operations
Optimize the performance of network monitoring, analysis and security tools and offer visual solutions for SMEs and service providers.
Aggregation
Filtering
Replication
Load Balancing
Aggregate, Filter and Distribute Traffic to Optimize Bandwidth
NPBs enhance the efficiency of traffic collection, reduce invalid traffic, and improve tools' performance and utilization.
Relevant Traffic
Irrelevant Traffic
Visible Traffic & Quick Analysis and Troubleshooting
Consolidate multiple options for easy management, monitoring, operation, and secondary development while reducing tool costs.
Easy of management: Web(GUI), CLI, SSH, Telnet
Diverse monitoring and operations: SNMP Trap, sFlow
Programmable: Json-RPC, RPC-API
Traffic Monitoring and Analysis with Multiple Traffic Analyzers
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports
48
24
48
QSFP+ Ports
6
QSFP28 Ports
32
2
8
Switching Capacity
6.4Tbps
1.44Tbps
880Gbps
2.56Tbps
Throughput
3571Mpps
1071.4Mpps
540Mpps
1905Mpps
Switching Method
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Latency
700ns
700ns
660ns
700ns
CPU
4 cores, Xeon D-1527, 2.2 GHz
Dual core, ARM A53
SOC (Dual core/ARM A53)
4 cores, Xeon D-1527, 2.2 GHz
Memory
16GB
2GB
2GB
16GB
Flash
128GB
8GB
8GB
128GB
Packet Buffer
36MB
36MB
9MB
36MB
MTBF(Hours)
158045
70080
206988
162213
Questions & Answers
Ask a question
All (9)Unanswered Question (1)Function (3)Configuration (1)Connection (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***y

United States

October 09, 2023
5.0
I'm a big fan of FS product. The new NPB is up and running. So far, it appears to be working quite nicely. It's possible that we will offer this NPB to our clients in the near future.
Verified Purchase
Helpful 5
Comment 0

h***r

United States

September 05, 2023
5.0
I'm delighted I discovered FS. I appreciate the details you've shared below. You will be the team I contacts as we update NPBs.
Verified Purchase
Helpful 3
Comment 0

J***k

United States

December 30, 2022
5.0
I need to monitor higher-volume traffic,and this packet-brokering approach offers a simple,scalable and cost-effective solution.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed