Traffic Access Point (TAP) is a passive monitoring device that passes traffic from the live network to the monitoring devices and provides a demarcation between the live network and monitoring infrastructure. It is designed for use to effectively monitor network traffic whilst optimising performance, are tools that provide users with an understanding of network flow patterns by splitting traffic for monitoring and security without interrupting network traffic.
![FHD® Fiber TAP Cassette, OM4 Multimode, 2 x MTP®-8 Male Live Ports, 2 x MTP®-8 Male TAP Ports, 50/50 Split Ratio (Live/TAP), 40/100G This picture is about FHD-4MTPOM455.](https://resource.fs.com/mall/mainImg/20231005111403gs4b99.jpg)
Click to open expanded view
![FHD® Fiber TAP Cassette, OM4 Multimode, 2 x MTP®-8 Male Live Ports, 2 x MTP®-8 Male TAP Ports, 50/50 Split Ratio (Live/TAP), 40/100G This picture is about FHD-4MTPOM455.](https://resource.fs.com/mall/mainImg/60x60/20231005111403gs4b99.jpg)
![FHD® Fiber TAP Cassette, OM4 Multimode, 2 x MTP®-8 Male Live Ports, 2 x MTP®-8 Male TAP Ports, 50/50 Split Ratio (Live/TAP), 40/100G This picture is about FHD-4MTPOM455.](https://resource.fs.com/mall/mainImg/60x60/20231005111403m92unm.jpg)
FHD® Fiber TAP Cassette, OM4 Multimode, 2 x MTP®-8 Male Live Ports, 2 x MTP®-8 Male TAP Ports, 50/50 Split Ratio (Live/TAP), 40/100G
#63014
#63014
427,21 € (Incl. VAT)
FS P/N: FHD-4MTPOM455
256 Sold
9 Reviews
10 Questions
Pre-order, Ship by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
40/100G FHD® Fiber TAP Cassette, 2x MTP®-8 Male Live Ports, 2x MTP®-8 Male TAP Ports, 50/50 Split Ratio
Specifications
Live Ports
2
TAP Ports
2
Split Ratio
50/50
Termination Type
Front
Front Connectivity
US Conec MTP®-12 Male (Up to down)
Rear Connectivity
None
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Split Loss (Live)
4.4dB
Split Loss (TAP)
4.4dB
Fiber Length
1.00±0.10m
Glass Fiber
Corning ClearCurve® Multimode
Operating Temperature
-10°C to 60°C
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Fiber Type
OM4 50/125μm
Application
Data Center LAN/SAN
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
* FHD is a registered trademark of FS.COM Ltd.
.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202407101557063b1mec.jpg)
Features
Ideal for Security Applications, Network Monitoring
Completely passive, no electrical power needed
Permanent inline access to network links
Real-time Monitoring Networks without Disruption
TAP Cassettes are a passive monitoring device that are used to monitor network traffic and provides 50/50 split ratio for data center LAN.
Passive Optical TAPs for Traffic Visibility
These modules contain optical splitters, dividing the incoming optical signals into two channels for live link traffic and monitoring.
MTP Live and TAP ports providing permanent inline access to network links
Fiber optic splitters inside divide the incoming optical signals into two outputs
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.
![](https://resource.fs.com/mall/fs_scene_images/20231111113242znpyaz.jpg)
Tool-less removable top cover simplifies the operation
![](https://resource.fs.com/mall/fs_scene_images/20231111113321gizr0j.jpg)
Sliding drawer improves front access to cabling
![](https://resource.fs.com/mall/fs_scene_images/20231111113453s8iuac.jpg)
Unique one-piece structure for fast deployment
![](https://resource.fs.com/mall/fs_scene_images/20231111113655vffvfd.jpg)
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OS2 9/125μm | OM4 50/125μm | OM4 50/125μm | OS2 9/125μm | OM4 50/125μm |
Fiber Grade | Corning SMF-28® Ultra | Corning SMF-28® Ultra | Corning ClearCurve® | Corning ClearCurve® | Corning SMF-28® Ultra | Corning ClearCurve® |
Live Port | 8 Ports | 8 Ports | 8 Ports | 6 Ports | 12 Ports (Front), 2 Ports (Rear) | 2 Ports |
TAP Port | 4 Ports | 4 Ports | 4 Ports | 6 Ports | 2 Ports (Rear) | 2 Ports |
Split Ratio | 50/50 | 70/30 | 50/50 | 50/50 | 70/30 | 50/50 |
Termination Type | Front | Front | Front | Front | Front and Rear | Front |
Front Connectivity | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | US Conec MTP®-12 Male |
Rear Connectivity | None | None | None | None | US Conec MTP® Male | None |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | MTP≤0.35dB, LC≤0.3dB | ≤0.35dB |
Videos
Questions & Answers
Ask a question
All (10)MTP® MPO Connector (3)Application (2)Customization (1)Dimension (1)Fiber Connectors Cleaning (1)Matching Product (1)Mating Times (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
1
0
0
0
F***r
Canada
December 01, 2021
I am currently working on a project to add some monitor device to our current environment. We have looked at a couple of brands. Through my search, I have come across FS.com. I have ordered some TAP cassettes from them without any problems in the past. I have also done numerous google searches of this and have had trouble finding any good reviews or valuable information. But the reviews on their site are all valuable and the product highlights are clear, which is saved my time.
Verified Purchase
Helpful 8
Comment 0G***e
United States
August 12, 2020
I got ten pcs of TAP cassettes to monitor the 40G network in our data center. They have gained great results. We are able to monitor traffic security and network performance in an easy way. For fellows in my team, they are also satisfied with these cassettes.
Verified Purchase
Helpful 14
Comment 0G***e
Australia
June 15, 2018
Very happy with my purchase from FS.COM. Product is good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed