Traffic Access Point (TAP) is a passive monitoring device that passes traffic from the live network to the monitoring devices and provides a demarcation between the live network and monitoring infrastructure. It is designed for use to effectively monitor network traffic whilst optimising performance, are tools that provide users with an understanding of network flow patterns by splitting traffic for monitoring and security without interrupting network traffic.
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/20231005112939vdjh2e.jpg)
Click to open expanded view
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/20231005112939vdjh2e.jpg)
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/20231005112939crf95r.jpg)
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/2023100511293962e39r.jpg)
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/202310051129398q1ujm.jpg)
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/20231005112939zvk8g7.jpg)
![FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G This picture is about FHD-12LCD4MTPSMF73.](https://resource.fs.com/mall/mainImg/60x60/20231005112939a6cwbt.jpg)
FHD® Fiber TAP Cassette, OS2 Single Mode, 12 x LC Duplex Live Ports, 2 x MTP®-12 Male Live Ports, 2 x MTP®-12 Male TAP Ports, 70/30 Split Ratio (Live/TAP), 10/40/100G
10/40/100G FHD® Fiber TAP Cassette, 12x LC Duplex Live Ports, 2x MTP®-12 Male Live Ports, 2x MTP®-12 Male TAP Ports, 70/30 Split Ratio
* FHD is a registered trademark of FS.COM Ltd.
![](https://resource.fs.com/mall/fs_scene_images/20240710160004mk2eqw.jpg)
Completely passive, no electrical power needed
Permanent inline access to network links
TAP Cassettes are a passive monitoring device that are used to monitor network traffic and provides 50/50 split ratio for data center LAN.
Fiber TAP Port Relationship
Live ports with LC Duplex and MTP connectors providing permanent inline access to network links
Fiber TAP Port Relationship
TAP Ports with MTP connectors providing permanent inline access to network links
Fiber Splitter Inside
Divide the incoming optical signals into two outputs, for live link traffic and monitoring
![](https://resource.fs.com/mall/fs_scene_images/20240223115313lygf36.jpg)
Tool-less removable top cover simplifies the operation
![](https://resource.fs.com/mall/fs_scene_images/20240223115342hx3yc8.jpg)
Sliding drawer improves front access to cabling
![](https://resource.fs.com/mall/fs_scene_images/20240223115418f3xc7e.jpg)
Unique one-piece structure for fast deployment
![](https://resource.fs.com/mall/fs_scene_images/202402231154441imk45.jpg)
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OS2 9/125μm | OM4 50/125μm | OM4 50/125μm | OS2 9/125μm | OM4 50/125μm |
Fiber Grade | Corning SMF-28® Ultra | Corning SMF-28® Ultra | Corning ClearCurve® | Corning ClearCurve® | Corning SMF-28® Ultra | Corning ClearCurve® |
Live Port | 8 Ports | 8 Ports | 8 Ports | 6 Ports | 12 Ports (Front), 2 Ports (Rear) | 2 Ports |
TAP Port | 4 Ports | 4 Ports | 4 Ports | 6 Ports | 2 Ports (Rear) | 2 Ports |
Split Ratio | 50/50 | 70/30 | 50/50 | 50/50 | 70/30 | 50/50 |
Termination Type | Front | Front | Front | Front | Front and Rear | Front |
Front Connectivity | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | US Conec MTP®-12 Male |
Rear Connectivity | None | None | None | None | US Conec MTP® Male | None |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | MTP≤0.35dB, LC≤0.3dB | ≤0.35dB |
P***i
Australia
C***y
Dominican Republic
H***d
United States