A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.
The FS T5850-48S6Q-R Network Packet Broker(NPB) features 48 SFP+ (1/10 Gbps) and 6 QSFP+ ports (40 Gbps) providing aggregation, replication, filtering and load balancing in very high bandwidth port monitoring and analysis scenarios.
Click to open expanded view
T5850-48S6Q-R, 48 x 10G SFP+ with 6 x 40G QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
T5850-48S6Q-R, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB)
Software Spotlights
Support Traffic Aggregation, Replication and Distribution
Support Ingress and Egress Filter
Support Traffic Match
Support Traffic Editing
Support Traffic Load Balancing
Support Tunnel Decapsulation
Support Time Stamps
Support Packet Truncation
Support Header Modification
Console, Telnet, SSH Management
WebUI
SNMP Trap
Json-RPC for Northband Interface
Connectivity Solutions
Features
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports | 48 | 24 | 48 | — |
QSFP+ Ports | 6 | — | — | — |
QSFP28 Ports | — | 2 | 8 | 32 |
Switching Capacity | 1.44Tbps | 880Gbps | 2.56Tbps | 6.4Tbps |
Throughput | 1071.4Mpps | 540Mpps | 1905Mpps | 3571Mpps |
Switching Method | Store and Forward/Cut-Through | Store and Forward/Cut-Through | Store and Forward/Cut-Through | Store and Forward/Cut-Through |
Latency | 700ns | 660ns | 700ns | 700ns |
CPU | Dual core, ARM A53 | SOC (Dual core/ARM A53) | 4 cores, Xeon D-1527, 2.2 GHz | 4 cores, Xeon D-1527, 2.2 GHz |
Memory | 2GB | 2GB | 16GB | 16GB |
Flash | 8GB | 8GB | 128GB | 128GB |
Packet Buffer | 36MB | 9MB | 36MB | 36MB |
MTBF(Hours) | 70080 | 206988 | 162213 | 158045 |
T5850-48S6Q-R, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB)
A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.
The FS T5850-48S6Q-R Network Packet Broker(NPB) features 48 SFP+ (1/10 Gbps) and 6 QSFP+ ports (40 Gbps) providing aggregation, replication, filtering and load balancing in very high bandwidth port monitoring and analysis scenarios.
Software Spotlights
Support Traffic Aggregation, Replication and Distribution
Support Ingress and Egress Filter
Support Traffic Match
Support Traffic Editing
Support Traffic Load Balancing
Support Tunnel Decapsulation
Support Time Stamps
Support Packet Truncation
Support Header Modification
Console, Telnet, SSH Management
WebUI
SNMP Trap
Json-RPC for Northband Interface
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports | 48 | 24 | 48 | — |
QSFP+ Ports | 6 | — | — | — |
QSFP28 Ports | — | 2 | 8 | 32 |
Switching Capacity | 1.44Tbps | 880Gbps | 2.56Tbps | 6.4Tbps |
Throughput | 1071.4Mpps | 540Mpps | 1905Mpps | 3571Mpps |
Switching Method | Store and Forward/Cut-Through | Store and Forward/Cut-Through | Store and Forward/Cut-Through | Store and Forward/Cut-Through |
Latency | 700ns | 660ns | 700ns | 700ns |
CPU | Dual core, ARM A53 | SOC (Dual core/ARM A53) | 4 cores, Xeon D-1527, 2.2 GHz | 4 cores, Xeon D-1527, 2.2 GHz |
Memory | 2GB | 2GB | 16GB | 16GB |
Flash | 8GB | 8GB | 128GB | 128GB |
Packet Buffer | 36MB | 9MB | 36MB | 36MB |
MTBF(Hours) | 70080 | 206988 | 162213 | 158045 |
Questions & Answers
Customer Reviews
Resources
8.484,00 € (Excl. VAT)
10.095,96 € (Incl. VAT)