FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NPB1.
This picture is about NPB2.
This picture is about NPB3.
This picture is about NPB4.
This picture is about NPB5.
This picture is about NPB1.
This picture is about NPB2.
This picture is about NPB3.
This picture is about NPB4.
This picture is about NPB5.

T5850-24S2C, 24x 10G SFP+ with 2x 100G QSFP28 Ports, Network Packet Broker (NPB), Network Visibility and Monitoring

#152270
#152270

HD 440G 880 Gbps 540Mpps 660ns Latency

5.376,00 € (Excl. VAT)
FS P/N: T5850-24S2C
6.397,44 € (Incl. VAT)
FS P/N: T5850-24S2C
41 Sold
7 Reviews
10 Questions
Pre-order, Ship by 03 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

T5850-24S2C, 24x 10G SFP+ 2x 100G QSFP28 Ports, Network Packet Broker (NPB)

A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.

The FS T5850-24S2C Network Packet Broker (NPB) features 24 SFP+ ports (10Gbs) and 2 QSFP28 ports (100Gbs) providing aggregation, replication, filtering and load balancing in very high bandwidth port monitoring and analysis scenarios.

Specifications
Ports
24x 10G SFP+ | 2x 100G QSFP28
100/1000 Mgmt Port
1
Switching Method
Store and Forward/Cut Through
Switching Capacity
880Gbps
Latency
660ns
Throughput
540Mpps
System Memory
2GB
CPU
SOC (Dual core/ARM A53)
Packet Buffer
9MB
Flash
8GB (eMMC)
Ingress Flow Entries
1800
Input Voltage
100-240VAC, 50-60Hz
Egress Flow Entries
253
Max. Power Consumption
59W
MTBF
206988
Power Supplies
2 (1+1 redundant)
Airflow
Front-Rear
Fans
3 (2+1 redundant)
Weight
13.12lbs (5.95kg)
Dimensions(HxWxD)
4.36 x 44.0 x 37.0 cm (1.73 x 17.5 x 14.6 in.)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Network Visibility
View products
Optimize Traffic
View products
Flexible Traffic Redistribution
View products

Features

Network Packet Brokers (NPB) Facilitate Visibility for All IT Operations
Optimize the performance of network monitoring, analysis and security tools and offer visual solutions for SMEs and service providers.
Aggregation
Filtering
Replication
Load Balancing
Aggregate, Filter and Distribute Traffic to Optimize Bandwidth
NPBs enhance the efficiency of traffic collection, reduce invalid traffic, and improve tools' performance and utilization.
Relevant Traffic
Irrelevant Traffic
Visible Traffic & Quick Analysis and Troubleshooting
Consolidate multiple options for easy management, monitoring, operation, and secondary development while reducing tool costs.
Easy of management: Web(GUI), CLI, SSH, Telnet
Diverse monitoring and operations: SNMP Trap, sFlow
Programmable: Json-RPC, RPC-API
Traffic Monitoring and Analysis with Multiple Traffic Analyzers
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports
24
48
48
QSFP+ Ports
6
QSFP28 Ports
2
8
32
Switching Capacity
880Gbps
1.44Tbps
2.56Tbps
6.4Tbps
Throughput
540Mpps
1071.4Mpps
1905Mpps
3571Mpps
Switching Method
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Latency
660ns
700ns
700ns
700ns
CPU
SOC (Dual core/ARM A53)
Dual core, ARM A53
4 cores, Xeon D-1527, 2.2 GHz
4 cores, Xeon D-1527, 2.2 GHz
Memory
2GB
2GB
16GB
16GB
Flash
8GB
8GB
128GB
128GB
Packet Buffer
9MB
36MB
36MB
36MB
MTBF(Hours)
206988
70080
162213
158045
Specifications

T5850-24S2C, 24x 10G SFP+ 2x 100G QSFP28 Ports, Network Packet Broker (NPB)

A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.

The FS T5850-24S2C Network Packet Broker (NPB) features 24 SFP+ ports (10Gbs) and 2 QSFP28 ports (100Gbs) providing aggregation, replication, filtering and load balancing in very high bandwidth port monitoring and analysis scenarios.

Specifications
Ports
24x 10G SFP+ | 2x 100G QSFP28
100/1000 Mgmt Port
1
Switching Method
Store and Forward/Cut Through
Switching Capacity
880Gbps
Latency
660ns
Throughput
540Mpps
System Memory
2GB
CPU
SOC (Dual core/ARM A53)
Packet Buffer
9MB
Flash
8GB (eMMC)
Ingress Flow Entries
1800
Input Voltage
100-240VAC, 50-60Hz
Egress Flow Entries
253
Max. Power Consumption
59W
MTBF
206988
Power Supplies
2 (1+1 redundant)
Airflow
Front-Rear
Fans
3 (2+1 redundant)
Weight
13.12lbs (5.95kg)
Dimensions(HxWxD)
4.36 x 44.0 x 37.0 cm (1.73 x 17.5 x 14.6 in.)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Network Visibility
View products
Optimize Traffic
View products
Flexible Traffic Redistribution
View products
Features
Network Packet Brokers (NPB) Facilitate Visibility for All IT Operations
Optimize the performance of network monitoring, analysis and security tools and offer visual solutions for SMEs and service providers.
Aggregation
Filtering
Replication
Load Balancing
Aggregate, Filter and Distribute Traffic to Optimize Bandwidth
NPBs enhance the efficiency of traffic collection, reduce invalid traffic, and improve tools' performance and utilization.
Relevant Traffic
Irrelevant Traffic
Visible Traffic & Quick Analysis and Troubleshooting
Consolidate multiple options for easy management, monitoring, operation, and secondary development while reducing tool costs.
Easy of management: Web(GUI), CLI, SSH, Telnet
Diverse monitoring and operations: SNMP Trap, sFlow
Programmable: Json-RPC, RPC-API
Traffic Monitoring and Analysis with Multiple Traffic Analyzers
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports
24
48
48
QSFP+ Ports
6
QSFP28 Ports
2
8
32
Switching Capacity
880Gbps
1.44Tbps
2.56Tbps
6.4Tbps
Throughput
540Mpps
1071.4Mpps
1905Mpps
3571Mpps
Switching Method
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Latency
660ns
700ns
700ns
700ns
CPU
SOC (Dual core/ARM A53)
Dual core, ARM A53
4 cores, Xeon D-1527, 2.2 GHz
4 cores, Xeon D-1527, 2.2 GHz
Memory
2GB
2GB
16GB
16GB
Flash
8GB
8GB
128GB
128GB
Packet Buffer
9MB
36MB
36MB
36MB
MTBF(Hours)
206988
70080
162213
158045

Questions & Answers

Customer Reviews

Resources

5.376,00 € (Excl. VAT)

6.397,44 € (Incl. VAT)

Pre-order