FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.
This picture is about N8550-48B8C.

N8550-48B8C, 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, 2 x 10Gb SFP+, with 8 x 100Gb QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

#195860
#195860

PicOS® Leaf Broadcom AmpCon™ MLAG VXLAN Voice VLAN

6.863,99 € (Excl. VAT)
FS P/N: N8550-48B8C
8.168,15 € (Incl. VAT)
FS P/N: N8550-48B8C
7 Sold
2 Reviews
8 Questions
Pre-order, Ship by Jun 13, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N8550-48B8C, 48-Port L3 Data Center Switch, 48 x 25Gb SFP28, 2 x 10Gb SFP+, with 8 × 100Gb QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

The N8550-48B8C 48-Port Ethernet L3 switch has 48x 25Gb SFP28, 2x 10Gb SFP+ ports, and 8x 100Gb QSFP28 uplinks, each QSFP port supports 100Gb or 40Gb for high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance. Built with a reliable Broadcom chipset, EVPN-VXLAN and MLAG capabilities, is ideal for small and medium data centers and large enterprise networks.

Specifications
Ports
48x 25G SFP28, 2x 10Gb SFP+, 8x 100G QSFP28
Switch Chip
Broadcom BCM56873 Trident III
CPU
Intel Xeon D-1518 processor quad-core 2.2 GHz
Operating System
PicOS®
Switching Capacity
4 Tbps full duplex
Packet Buffer
32MB integrated packet buffer
Forwarding Rate
2900 Mpps
Flash Memory
2x 16MB
DRAM
2x 8 GB SO-DIMM DDR4
Jumbo frame
9216 bytes
Airflow
Back-to-Front
Max. Power Consumption
550W
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Multi-service
See more
Multi-service
View products
100G to 4x25G
View products
MLAG for Redundancy
View products
25G Server Connection
View products
100G to 25G Interconnect
View products
Traffic Regulation
View products
Integrated Solution
View products
40G Interconnect
View products

Features

Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
2900 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with back-to-front airflow for superior cooling, noise and power reduction.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS
Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.
Switch Speeds
48x25G, 2x10G, 8x100G
64x100G
32x100G, 2x10G
48x10G, 6x40G
Switch Chip
Broadcom BCM56873
Trident III
BCM56970 Tomahawk II
Broadcom BCM56870
Trident III
Broadcom BCM56864
Trident II+
Switching Capacity
4 Tbps full duplex
6.4 Tbps full duplex
6.4 Tbps full duplex
1.44 Tbps full duplex
Forwarding Rate
2900 Mpps
4.2 Bpps
4700 Mpps
1000 Mpps
Packet Buffer
32MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
16MB integrated packet buffer
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
Back-to-Front

Videos

Specifications

N8550-48B8C, 48-Port L3 Data Center Switch, 48 x 25Gb SFP28, 2 x 10Gb SFP+, with 8 × 100Gb QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

The N8550-48B8C 48-Port Ethernet L3 switch has 48x 25Gb SFP28, 2x 10Gb SFP+ ports, and 8x 100Gb QSFP28 uplinks, each QSFP port supports 100Gb or 40Gb for high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance. Built with a reliable Broadcom chipset, EVPN-VXLAN and MLAG capabilities, is ideal for small and medium data centers and large enterprise networks.

Specifications
Ports
48x 25G SFP28, 2x 10Gb SFP+, 8x 100G QSFP28
Switch Chip
Broadcom BCM56873 Trident III
CPU
Intel Xeon D-1518 processor quad-core 2.2 GHz
Operating System
PicOS®
Switching Capacity
4 Tbps full duplex
Packet Buffer
32MB integrated packet buffer
Forwarding Rate
2900 Mpps
Flash Memory
2x 16MB
DRAM
2x 8 GB SO-DIMM DDR4
Jumbo frame
9216 bytes
Airflow
Back-to-Front
Max. Power Consumption
550W
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Multi-service
See more
Multi-service
View products
100G to 4x25G
View products
MLAG for Redundancy
View products
25G Server Connection
View products
100G to 25G Interconnect
View products
Traffic Regulation
View products
Integrated Solution
View products
40G Interconnect
View products
Features
Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
2900 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with back-to-front airflow for superior cooling, noise and power reduction.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS
Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.
Switch Speeds
48x25G, 2x10G, 8x100G
64x100G
32x100G, 2x10G
48x10G, 6x40G
Switch Chip
Broadcom BCM56873
Trident III
BCM56970 Tomahawk II
Broadcom BCM56870
Trident III
Broadcom BCM56864
Trident II+
Switching Capacity
4 Tbps full duplex
6.4 Tbps full duplex
6.4 Tbps full duplex
1.44 Tbps full duplex
Forwarding Rate
2900 Mpps
4.2 Bpps
4700 Mpps
1000 Mpps
Packet Buffer
32MB integrated packet buffer
32MB integrated packet buffer
32MB integrated packet buffer
16MB integrated packet buffer
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
Back-to-Front
Videos

Questions & Answers

Customer Reviews

Resources

6.863,99 € (Excl. VAT)

8.168,15 € (Incl. VAT)

Pre-order