FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NC8200-24BC.
00:42
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.
This picture is about NC8200-24BC.

NC8200-24BC, 24-Port 25Gb SFP28 Line Card, with 2 x 100Gb QSFP28 for Data Center Chassis Switch NC8200-4TD

#110485
#110485

MLAG RoCE EVPN-VXLAN BGP

1.806,42 € (Incl. VAT)
FS P/N: NC8200-24BC
124 Sold
28 Reviews
19 Questions
46 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

24-Port 25Gb SFP28 Line Card with 2x 100Gb QSFP28 for Data Center Switch NC8200-4TD

The NC8200-24BC Ethernet line card supports 24x 25G SFP28 ports and 2x 100G QSFP28, offering line-rate forwarding from all ports. The SFP28 ports are backward compatible with SFP+ modules. The QSFP28 ports are backward compatible with QSFP+ modules.

Specifications
Ports
24x 25G SFP28, 2x 100G QSFP28
Matching Switch Chassis
NC8200-4TD
Hot Swapping
Supported
Max. Power Consumption
<96W
Dimensions (HxWxD)
1.61''x 7.87''x 8.15'' (41x 200x 207mm)
Weight
1.32 lbs (0.6kg)
Operating Temperature
0 to 45°C (32 to 113°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack units
1 RU
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

Network Solutions

Replacing the border routers of CDN egress network with switches can ensure bandwidth quality, reduce traffic operation costs, and improve bandwidth operational efficiency. Read more

High-density 24-port 25G Line Card with 2-port 100Gb QSFP28

Fixed-configuration line card with 26 rate-selectable ports. 25G ports can operate at 10-Gbps, or 25-Gbps. 100G ports can operate at 10-Gbps, 25-Gbps, 40-Gbps, or 100-Gbps speeds.

NC8200-8C

Up to 32x 100G ports

NC8200-16Q

Up to 64x 40G ports

NC8200-24BC

Up to 96x 25G, 8x 100G ports

Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert line cards and close ejector levers
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
50Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Line Cards
NC8200-24BC
NC8200-8C
NC8200-16Q
NC8400-32C
Switch Speeds
24x 25G, 2x 100G
8x 100G
16x 40G
32x 100G
MLAG
yesyesyesyes
Stacking
yesyes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Python, gRPC
yesyesyesyes
PFC (802.1Qbb)
yesyesyesyes
ECN
yesyesyesyes
GR
yesyesyesyes
Questions & Answers
Ask a question
All (19)Supported Rate (6)Matching Chassis (4)Product Comparison (2)Compatibility (1)EVPN (1)License (1)Management (1)Matching Product (1)MPLS (1)Product Recommendation (1)RDMA (1)RoCE (1)VXLAN (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
26
2
0
0
0

B***n

United States

December 05, 2023
5.0
I was able to upgrade it using the software you provided. Everything is running smoothly. Thank you!
Verified Purchase
Helpful 0
Comment 0

H***y

Singapore

November 15, 2023
5.0
Devices are deployed and working rock-solid.They're being used in a data center to handle network storage and cluster experiments, and they appear to be working well!
Verified Purchase
Helpful 0
Comment 0

G***l

United States

April 03, 2023
4.0
Thank you for getting in touch. I received my order ahead of the estimated date so I’m really happy.
At first, I was a little surprised at the length of time I thought I would have to wait.
It is now apparent that you shipped from overseas to Manchester so I’m very happy with the speed at which you all worked.
If I need any more fibre optic tools or consumables, I’ll definitely consider doing business with you again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed