FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about How to Install and Set Up Network Adapter.
03:12
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about How to Install and Set Up Network Adapter.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.
This picture is about XXV710AM2-2BP.

Intel XXV710 Based Ethernet Network Interface Card, 25G Dual-Port SFP28, PCIe 3.0 x 8, Comparable to Intel XXV710-DA2, Tall&Short Bracket

#75603
#75603

25G Dual-Port SFP28 PCIe 3.0 × 8

355,81 € (Incl. VAT)
FS P/N: XXV710AM2-2BP
3K Sold
15 Reviews
30 Questions
75 in DE Warehouse, Get it by 31 Jul, 2024
46 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

25 Gigabit Dual Port SFP28 Intel XXV710 Based Low Latency Ethernet Network Interface Card

This dual-port 25Gb network interface card (NIC) is based on Intel XXV710 controller. The controller offloads tasks from the host using hardware acceleration, such as TCP/UDP/IP checksum calculations and TCP segmentation. This adapter supports a PCIe 3.0 x8 host interface and provides sufficient bandwidth for line rate traffic on dual 25Gb ports. Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments.
The XXV710AM2-2BP NIC is the ideal solution for implementing multiple network segments, mission-critical high-powered networking applications, and environments within high-performance servers. It provides broad interoperability, critical performance optimizations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Dual
Controller
Intel XXV710-AM2
Supported Ethernet Speeds
1/10/25GbE
Host Interface
PCIe 3.0 x 8
Cabling Type
SFP28 Transceiver, DAC and AOC
Link Rate
8.0 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
14.1W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
85% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
5.91"x2.68" (150x68mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS, FCoE
* PCIe 3.0 is backward compatible with PCIe 2.0 and it carries a bit rate of 8 giga transfers per second (GT/s) per lane.

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Intel XXV710 Chip Provides Broad Interoperability
The Intel XXV710 Gigabit Ethernet chip, as the foundation for server connectivity, increases agility for Communications, Cloud, and Enterprise IT network solutions.
Advanced Connection Virtualization Technology

Intel VT-c tech partitions ports, Rx/Tx queues, and manages QoS for virtual and non-virtual servers, ensuring high performance by virtualizing physical machines, isolating virtual environments, and sharing hardware.

Intelligent Offloads Reduce CPU Utilization for I/O

Intel® DDIO improves I/O efficiency by allowing direct communication between server adapters/controllers and processor cache, reducing latency and power consumption.

High Compatibility with Major OS for Multiple Servers
Supports mainstream operating systems, seamlessly integrates with multiple servers, achieves optimal cross-platform performance, and enhances connectivity in various IT environments.
Windows
VMWare
Linux
FreeBSD
Controller
Intel XXV710-AM2
Intel X710-BM2
Intel XL710-BM2
Intel X550-AT2
Intel XL710-BM1
Intel 82599ES
Intel E810-CAM2
Intel E810-XXVAM2
Supported Ethernet Speeds
25/10/1GbE
10/1GbE
40/10/1GbE
10/1GBase-T/100M
10/1GbE
10/1GbE
100GbE
25/10/1GbE
Ports
Dual-Port SFP28
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port RJ-45
Quad-Port SFP+
Dual-Port SFP+
Dual-Port QSFP28
Dual-Port SFP28
Systems Interface Type
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x4 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 2.0 x8 (5.0 GT/s)
PCIe 4.0 x16(16 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yesyesyesyesyesyesyesyes
SR-IOV
yesyesyesyesyesyesyesyes
FCoE
yesyesyesyesyesyesyesyes
Intelligent Offloads
yesyesyesyesyesyesyesyes
VMDq
yesyesyesyesyesyesyesyes
PXE
yesyesyesyesyesyesyesyes
DPDK
yesyesyesyesyesyesyesyes
Questions & Answers
Ask a question
All (30)Compatibility (5)Dell Server (2)Application (1)Compatibility (1)Firmware (1)Link Aggregation (1)LowProfile Bracket (1)Port Rate (1)Transceiver Compability (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
15
0
0
0
0

F***a

Canada

October 11, 2023
5.0
I bought this network card and the speed is really amazing! The dual-port SFP28 design provides excellent performance in my data center network. Compared with the previous 10G network card, this is simply a leap.
Verified Purchase
Helpful 0
Comment 0

G***t

France

September 22, 2023
5.0
Installing this network card was very easy, and the included Tall&Short Bracket really gave me more options for installation. Overall, performance and stability exceeded my expectations.
Verified Purchase
Helpful 0
Comment 0

S***y

France

September 22, 2023
5.0
Installing this network card was very easy, and the included Tall&Short Bracket really gave me more options for installation. Overall, performance and stability exceeded my expectations.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed