FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NC8400-4TH.
00:25
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.

NC8400-4TH, 4-Slot 4U Ethernet L3 Data Center Chassis Switch Unloaded, with 4x 40/100/400Gb Line Cards, Supports MLAG, Broadcom Chip, Support RoCE

#110486
#110486

Broadcom RoCE MLAG BFD

24.260,53 € (Incl. VAT)
FS P/N: NC8400-4TH
10 Sold
7 Reviews
22 Questions
3 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NC8400-4TH, 4-Slot 4U Ethernet L3 Data Center Chassis Switch Unloaded, Supports 4x 40/100/400Gb Line Cards, Supports MLAG, Broadcom Chip

The NC8400-4TH switch supports a maximum of 128x 40G/100G, or 64x 40/100G with 16x 400G high-density ports through flexible line cards combinations of NC8400-32C and NC8400-16CD. It's optimal for spine deployments in large data centers, HPC, service providers and cloud providers.

The switch employs an advanced cache scheduling mechanism to maximize the device's cache capability. With PFC and ECN to implement the low-latency, zero packet loss, high throughput and service forwarding rate, ensuring non-blocking transmission in the increasingly demanding data center environment.

Specifications
Number of Line Card Slots
4
Switch Chip
BCM56980
Max. 100G Ports
128
Switching Capacity
25.6 Tbps
Max. 40G Ports
128
Forwarding Rate
1905 Mpps
SDRAM
8GB
Number of VLANs
4K
Flash Memory
64GB
MAC Address
8K
Packet Buffer
64MB
Jumbo Frame
9,216
Hot-swappable Power Supplies
4 (2+2 Redundancy)
IPv4/IPv6 Routes
750,000/250,000
Hot-swappable Fans
6 (5+1 Redundancy), Front-to-Back
MTBF (Hours)
390,000
Max. Power Consumption
<1950W
Latency
<1.2μs
Dimensions (HxWxD)
6.8''x 17.4‘'x 28.9'' (173.6x 442x 735mm)
Rack Units
4 RU
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

Network Solutions

Flexible Port Combination with Multi-Rate Line Cards
2+2 Redundant Power Supplies and Smart Fans
Ship with four power supplies and smart fans by default, provide high availability and longevity.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
2+2 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Line Cards
NC8400-32C
NC8200-8C
NC8200-16Q
NC8200-24BC
NC8400-16CD
Switch Speeds
32x 100G
8x 100G
16x 40G
24x 25G, 2x 100G
16x 100G, 4x 400G
MLAG
yesyesyesyesyes
Stacking
yes
yes
VXLAN
yesyesyes
EVPN
yesyesyes
OSPFv2/v3
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
NETCONF
yesyesyesyesyes
Python, gRPC
yesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyes
ECN
yesyesyesyesyes
GR
yesyesyesyesyes
Questions & Answers
Ask a question
All (22)Matching Product (3)Product Comparison (3)License (2)RDMA (2)API (1)Application (1)BGP (1)Compatibility (1)Line Rate (1)Matching Chassis (1)Power Supply (1)Product Recommendation (1)RoCE (1)Software Features (1)SPAN/RSPAN (1)Technical Support (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
5
2
0
0
0

B***n

Hungary

June 09, 2023
4.0
Thank you very much! Yeah, It is nice that the site shows the availability per warehouse, so I could separated them to get the fastly available stuff ASAP.
Verified Purchase
Helpful 5
Comment 0

G***l

United States

April 03, 2023
4.0
Thank you for getting in touch. I received my order ahead of the estimated date so I’m really happy.
At first, I was a little surprised at the length of time I thought I would have to wait.
It is now apparent that you shipped from overseas to Manchester so I’m very happy with the speed at which you all worked.
If I need any more fibre optic tools or consumables, I’ll definitely consider doing business with you again.
Verified Purchase
Helpful 0
Comment 0

S***r

United States

March 11, 2023
5.0
I have to say all of the technicians I order material for love the switches I buy from you all. They never have any problems with the switches I purchase from you all. We normally receive them within a few days of us placing the order for them. I like ordering things from your website, it is very user friendly, I have to say.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed