FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about RS5230.
00:51
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about RS5230.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

RS5230, 2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 2TB of Memory, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant

#150001
#150001
6.337,94 € (Incl. VAT)
FS P/N: RS5230
6 Sold
5 Reviews
7 Questions
40 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
3-Year Warranty

2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 2TB of Memory, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant

The RS5230 provides advanced management functions and storage technology, with reliable scalability and high availability. 2U server product with Intel C620 chipset, comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors to meet the widest range of applications and environmental requirements. It supports up to 2TB of memory capacity, and 12x 3.5/2.5" SSD/SAS/SATA hard drives, and up to 2 NVME U.2 SSDs with load balancing, link aggregation, and redundancy features to effectively reduce network latency.
Rich expansion capabilities: provides a variety of full-height and full-length PCI-E expansion slots.

Specifications
Form Factor
2U Rackmount
Number of Processors
2
Chipset
Intel C620 Series Chipset
Memory
16 DIMM Slots - Support 2933MHz DDR4 RDIMM Memory, Up to 2TB
Drive Bays
12x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
Expansion Slots
1 PCIe 3.0 x16, 2 PCIe 3.0 x8, 1 OCP Type A/C Dedicated Slot
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60, JBOD
Power Supply
550W 1+1 Redundant Power Supply
Ethernet
2x 1GBase-T Ports
Fans
4 Hot-swappable Redundant Fans
Dimensions (HxWxD)
3.4''x17.2''x28.9'' (87x438x735mm)
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Weight
28.2lbs (12.8KG)
Operating System Management:
Windows Server 2019 | RHEL7.7

Product Spotlights

Workload Optimized Support
Built-in Security

Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis

Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design

Support Intel Quick Assistant Technology (Intel® QAT)

Support 1+1 fully redundant power supply mode

Support PMBUS power consumption monitoring and module loss alarm

Support frequency reduction function, which can reduce system energy consumption at a low load

Support RAID protection function to provide different levels of data redundancy protection

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Flexible Configuration Deliver Breakthrough Performance

Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.

Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
2
2
2
Form Factors
2U
2U
2U
DIMM Slots
16
16
8
Memory
Up to 2 TB RAM (16x 128GB)
Up to 2 TB RAM (16x 128GB)
Up to 1 TB RAM (8x 128GB)
Drive Bays
12x 3.5"/2.5"
8x 3.5''/2.5"
8x 3.5"/2.5"
Power Supply
550W 1+1 Redundant
800W 1+1 Redundant
800W 1+1 Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyesyes
VMware ESXi 6.7 U1
yesyes
Questions & Answers
Ask a question
All (7)Accessories (1)Application (1)Chip (1)Drivers (1)Power (1)RAM (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

B***r

United Kingdom

June 19, 2024
5.0
Overall, this is a high-cost-performance server. Its performance and service quality are well worth the price, and it is highly recommended.
Verified Purchase
Helpful 5
Comment 0

V***s

United States

April 09, 2024
5.0
This server is not only affordable but also delivers powerful performance.
Verified Purchase
Helpful 1
Comment 0

K***a

United States

March 07, 2024
5.0
We have been searching for an affordable yet high-performance server to support our business growth. This server perfectly meets our requirements!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed