RS6240 adopts Intel C621 high-performance chipset, comes with a 2U standard bezel for free. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 second-generation Intel® Xeon® Scalable series processors, 2~16 16/32G memory, 1~8 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 3.0 expansion slots. With an integrated BMC chip, it facilitates easy management.
RS6240 provides advanced management functions and storage technology with reliable scalability and high availability. It is suitable for artificial intelligence, big data analysis, large-scale virtualization and large-scale node technical computing scenarios.
Click to open expanded view
Customized RS6240, 2U Rack Server, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Specifications
2U Rack Server, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12 memory channels, 16 memory DIMM slots, maximum support 2TB 2933MHz/DDR4
Support U.2, with faster transmission speed, lower power consumption and higher reliability
Support 6 expansion slots, providing users with flexible connection options
Support up to 8 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 16 | 16 | 8 |
Memory | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 1 TB RAM (8x 128GB) |
Drive Bays | 8x 3.5''/2.5" | 12x 3.5"/2.5" | 8x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — |
Videos
2U Rack Server, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
RS6240 adopts Intel C621 high-performance chipset, comes with a 2U standard bezel for free. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 second-generation Intel® Xeon® Scalable series processors, 2~16 16/32G memory, 1~8 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 3.0 expansion slots. With an integrated BMC chip, it facilitates easy management.
RS6240 provides advanced management functions and storage technology with reliable scalability and high availability. It is suitable for artificial intelligence, big data analysis, large-scale virtualization and large-scale node technical computing scenarios.
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12 memory channels, 16 memory DIMM slots, maximum support 2TB 2933MHz/DDR4
Support U.2, with faster transmission speed, lower power consumption and higher reliability
Support 6 expansion slots, providing users with flexible connection options
Support up to 8 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 16 | 16 | 8 |
Memory | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 1 TB RAM (8x 128GB) |
Drive Bays | 8x 3.5''/2.5" | 12x 3.5"/2.5" | 8x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — |
Questions & Answers
Customer Reviews
Resources
6.873,00 € (Excl. VAT)
8.178,87 € (Incl. VAT)