FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.
This picture is about 4KHDMIUF.

4K HDMI KVM USB2.0 Extender Set with Audio and EDID via Single LC Fiber for 10km

Hot #93418
Hot #93418

10 Gbps BIDI LC Single Mode Fiber 4K HDMI KVM 10KM

748,51 € (Incl. VAT)
FS P/N: 4KHDMIUF
174 Sold
9 Reviews
11 Questions
1 in DE Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation

3840x 2160@30Hz HDMI KVM Extender via Fiber to 10km

4K@30Hz HDMI Extender is a compact and high-performance solution which provides remote KVM (USB keyboard, USB mouse and 4K x 2K UHD HDMI monitor), HDMI and audio signals access to a USB computer up to 10KM away via a simplex LC fiber optic cable. Each KVM extender consists of a local unit that connects to a computer, and a remote unit that connects to a keyboard, monitor and mouse.The Transmitter and Receiver are plug-and-play, and work without any set-up. Compact enclosures are easy to install and can be hidden away.

Specifications
Max Resolution
3840x 2160@30Hz
Total Data Rate
10Gbps
Signal Type
HDMI
Wavelength
1310nm/1550nm
Video Input Connector
(1) HDMI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM Fiber
Dimensions (HxWxD)
5.1"x3.1"x1.1" (130x79x28mm)
Working Temperature
-40°C~60°C
Relative Humidity
0%~95% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K HDMI HD Video Extender

The 4KHDMIUF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Questions & Answers
Ask a question
All (11)Compatibility (2)Parameter (2)Application (1)Operational Use (1)Power Supply (1)Product Recommendation (1)Specification (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

C***r

Peru

April 03, 2023
5.0
The KVM extender has truly exceeded my expectations. The seamless video and audio transmission make it a joy to use. Definitely a great investment.
Verified Purchase
Helpful 1
Comment 0

R***o

United States

October 19, 2022
5.0
The KVM extender has been a game-changer for me. It has eliminated the need for a physical connection to my computer, allowing for more flexibility in my workspace. I am thoroughly impressed
Verified Purchase
Helpful 1
Comment 0

C***a

Cyprus

June 09, 2022
5.0
Yes the Extenders worked as expected.
The quality video from Live TV Broadcast was excellent.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed