FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.
This picture is about MCX516A-CCAT.

NVIDIA Mellanox MCX516A-CCAT ConnectX®-5 EN Network Interface Card, 100GbE Dual-Port QSFP28, PCIe3.0 x 16, Tall&Short Bracket

Hot #119647
Hot #119647

100G Dual-Port QSFP28 PCIe 3.0 ×16

1.017,45 € (Incl. VAT)
FS P/N: MCX516A-CCAT
3.9K Sold
17 Reviews
46 Questions
88 in DE Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA Mellanox MCX516A-CCAT ConnectX®-5 EN Network Interface Card, 100GbE Dual-Port QSFP28, PCIe3.0 x16, Tall&Short Bracket

ConnectX-5 MCX516A-CCAT Ethernet network interface card provides two ports of 100GbE connectivity, 750ns latency, up to 148 million messages per second (Mpps). For storage workloads, the 100 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Web 2.0, Cloud, Data Analytics and Storage platforms.

Specifications
Brand
Nvidia
Technology
Ethernet
Port
Dual-Port QSFP28
Supported Ethernet Speeds
100/50/40/25/10/1GbE
Host Interface
PCIe 3.0 x16
Controller
Mellanox Technologies MT28800 Family ConnectX-5
Link Rate
8.0 GT/s
Cabling Type
QSFP28 Transceiver, DAC and AOC
RDMA
Yes
OS Support
Windows, RHEL/CentOS, VMware, FreeBSD, OFED and WinOF-2
Size (Low Profile)
2.71 in. x 5.6 in. (68.90mm x 142.24 mm)
Bracket Height
Tall&Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
ConnectX SmartNICs Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC
RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.
Intelligent Offloads Capabilities for the Most Demanding Applications

NVIDIA® Mellanox® Ethernet adapter cards offer advanced hardware offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput.

Supporting All Major OS Distributions
Mellanox NICs are tested to support all of the mainstream OSes on the market, such as Windows, RHEL/CentOS, Vmware, Linux, FreeBSD, etc.
Controller
ConnectX®-5
ConnectX®-4 Lx
ConnectX®-5
ConnectX®-5
ConnectX®-6 Dx
Ports
Dual-Port QSFP28
Dual-Port SFP28
Dual-Port SFP28
Single-Port QSFP28
Dual-Port QSFP56
Supported Ethernet Speeds
100/50/40/
25/10/1GbE
25/10/1GbE
25/10/1GbE
100/50/40/
25/10/1GbE
100/50/40/
25/10/1GbE
Systems Interface Type
PCIe 3.0 x16 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x16 (8.0 GT/s)
PCIe 4.0 x16 (16.0 GT/s)
RDMA over Converged Ethernet (RoCE)
yesyesyesyesyes
Zero Touch RoCE (ZTR)
yesyesyesyesyes
ASAP2 (Virtual Switch offload)
yes
yesyesyes
SR-IOV
yesyesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyesyes
NVMe-oF Target Offload
yes
yesyesyes
Burst Buffer Offloads
yes
yesyesyes
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks
yes
yesyesyes
Questions & Answers
Ask a question
All (46)Compatibility (5)Product Comparison (5)Genuine NVidia/Mellanox (3)LowProfile Bracket (3)Product Recommendation (3)Windows Server 2019 (3)Port Split (2)Tall Bracket (2)VMWare OS (2)Warranty (2)Windows 10 (2)Application (1)Chip (1)Compatible Modules (1)Drivers (1)Firmware (1)Function (1)Link Aggregation (1)Supermicro Server (1)Supported Rate (1)Technical Support (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
14
3
0
0
0

S***n

Canada

March 19, 2024
5.0
The quality of this Mellanox network card deserves five stars! Since installing, my server's performance has significantly improved, with noticeable enhancements in network stability and speed. Very satisfied with this purchase.
Verified Purchase
Helpful 0
Comment 0

S***r

United States

March 19, 2024
5.0
The Mellanox MCX516A-CCAT exceeded my expectations, making my network faster and more reliable than ever.
Verified Purchase
Helpful 0
Comment 0

J***n

United States

March 18, 2024
5.0
Amazingly fast shipping! Received the Mellanox card shortly after ordering, way faster than expected. The package arrived in perfect condition, making the whole purchase and delivery process incredibly smooth and quick.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed