The RS5220 is a high-performance computing server with Intel C621 chipset. It comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors to meet the widest range of applications and environmental requirements. Utilizes DDR4 ECC Register memory to support higher memory bandwidth with lower density DIMMs. Supports up to 8x 2.5″/3.5″ SSD/SAS/SATA hot-swappable hard drives and one 2280/22110 PCIe M.2 SSD on board with load balancing, link aggregation and redundancy features to effectively reduce network latency. 2x 800W CRPS redundant power supply modules are standard.
Rich expansion capabilities: provides a variety of full height and full length PCI-E expansion slots.
Click to open expanded view
Customized RS5220, 2U Rack Server, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Specifications
2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 1TB of Memory, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 22 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
8x memory channels, 8x memory DIMM slots, and up to 1TB 2933MHz/DDR4
Suppport M.2 and U.2
5 expansion slots, which provide users with flexible connection options
Support up to 8 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 8 | 16 | 16 |
Memory | Up to 1 TB RAM (8x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) |
Drive Bays | 8x 3.5"/2.5" | 12x 3.5"/2.5" | 8x 3.5''/2.5" |
Power Supply | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
BIOS, BMC, IPMI2.0, iKVM | |||
Windows Server 2019 | — | ||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — |
Videos
2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 1TB of Memory, 8 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
The RS5220 is a high-performance computing server with Intel C621 chipset. It comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors to meet the widest range of applications and environmental requirements. Utilizes DDR4 ECC Register memory to support higher memory bandwidth with lower density DIMMs. Supports up to 8x 2.5″/3.5″ SSD/SAS/SATA hot-swappable hard drives and one 2280/22110 PCIe M.2 SSD on board with load balancing, link aggregation and redundancy features to effectively reduce network latency. 2x 800W CRPS redundant power supply modules are standard.
Rich expansion capabilities: provides a variety of full height and full length PCI-E expansion slots.
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 22 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
8x memory channels, 8x memory DIMM slots, and up to 1TB 2933MHz/DDR4
Suppport M.2 and U.2
5 expansion slots, which provide users with flexible connection options
Support up to 8 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 8 | 16 | 16 |
Memory | Up to 1 TB RAM (8x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) |
Drive Bays | 8x 3.5"/2.5" | 12x 3.5"/2.5" | 8x 3.5''/2.5" |
Power Supply | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
BIOS, BMC, IPMI2.0, iKVM | |||
Windows Server 2019 | — | ||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — |
Questions & Answers
Customer Reviews
Resources
4.756,00 € (Excl. VAT)
5.659,64 € (Incl. VAT)