Storage 3300 scale-out unified architecture storage, configured with 8x10GbE ports (SFP+) channels + 8 x 32G FC+4x12Gb/s SAS EXP expansion ports, configured with 256G L1 cache + 256G Flash system cache, dual-control redundant controller, supercapacitor technology, to ensure data security, MAID green storage technology, improve disk life, reduce energy consumption, support unlimited snapshots, mirror volumes, and remote data replication services, with excellent performance and scalability, cost-effective, suitable for high-performance computing, database, virtualization, file sharing, monitoring and security, and other application scenarios.
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/20221223110102kkruwo.jpg)
Click to open expanded view
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/60x60/20221223110102kkruwo.jpg)
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/60x60/202212231101046o67qj.jpg)
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/60x60/202212231101059plp0m.jpg)
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/60x60/20221223110107zfa17s.jpg)
![Storage 3300, 3U 16-bay Hybrid Storage System This picture is about Storage 3300.](https://resource.fs.com/mall/mainImg/60x60/20221223110139jk6nd7.jpg)
Storage 3300, 3U 16-bay Hybrid Storage System
Storage 3300 Hybrid Storage System
Expandable up to 512GB
Product Spotlights
Up to 900K IOPS
Up to 11GB/s read and 8GB/s write sequential bandwidth A single unit supports up to 896 hard drives, with a capacity of more than 14PB
SSD caching technology achieves performance close to that of an all-flash solution, with a 16-fold increase in OPS read/write speed and an 88% reduction in response time.
Support automatic tiering function to allocate resources reasonably
Thin provisioning improves storage utilization80 PLUS power supply reduces energy consumption
Support SAN+NAS+Object+ cloud.
Provide a unified cluster management platform for system management and performance monitoring
Compatible with most mainstream public clouds and private clouds
![](https://resource.fs.com/mall/fs_scene_images/202403191429045u8kxd.jpg)
From entry-level to high-end models, combine full-featured enterprise-class data services with RAID protection for high performance and scalability.
The FS storage series synchronizes local data to the cloud, uses cloud computing power for data analysis, accurately obtains effective analysis results, and provides cloud integration functions.
The scale-out feature creates storage clusters that enable linear growth in performance and storage capacity.
Category | All Flash | Hybrid |
Form Factor | 2U 25-Bay | 3U 16-Bay |
Controller | Dual Redundant | Dual Redundant |
Cache Backup Technology | Super Capacitor + Flash Module | Super Capacitor + Flash Module |
Supported Drives | NVME SSD | SAS SSD / SAS HDD |
Drive Channel | Standard 12Gb/s SAS 3.0 | Standard 12Gb/s SAS 3.0 |
Power Supplies | 530W x 2 (80 PLUS Bronze) | 530W x 2 (80 PLUS Bronze) |
Dimensions (W x H x D) | 449x130x500mm | 449x130x500mm |
Maximum Number of Drive | 3584 | 3584 |
Gross Weight | 21KG | 30KG |
Warranty | 3 years | 3 years |
D***s
Canada