FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about How to Install and Set Up Network Adapter.
03:12
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about How to Install and Set Up Network Adapter.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.
This picture is about X550AT2-2TP.

Intel X550-AT2 Based Ethernet Network Interface Card, 10GBase-T Dual-Port, PCIe 3.0 x 4, Comparable to Intel X550-T2, Tall&Short Bracket

#135977
#135977

10GBASE-T Dual-Port PCIe 3.0 × 4

296,31 € (Incl. VAT)
FS P/N: X550AT2-2TP
1.4K Sold
14 Reviews
13 Questions
65 in Global Warehouse, Get it by 9 Aug, 2024
20 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

10GBase-T Dual Copper Port Intel X550-AT2 Based Low Latency Ethernet Network Interface Card

This dual-port 10Gb network interface card (NIC) is optimized on Intel X550-AT2 controller for server connectivity and network virtualization. By supporting a PCIe 3.0 x4 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 10Gb ports.

Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments. It is designed to provide broad interoperability, critical performance optimisations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Dual
Controller
Intel X550-AT2
Supported Ethernet Speeds
1G/2.5G/5G/10GBase-T
Host Interface
PCIe 3.0 x 4
Cabling Type
RJ-45
Link Rate
8.0 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
13W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
85% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
5.91"x2.68" (150x68mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS, FCoE

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Intel X550 Chip Offers Low Cost Networking
Based on Intel X550 Gigabit Ethernet chip, the same chip design as the Intel original network card brings stable performance and fast connection without latency.
Low latency
High scalability
Simplified 10GbE designs
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

Machine Learning

Controller
Intel X550-AT2
Intel X710-BM2
Intel XL710-BM2
Intel XXV710-AM2
Intel XL710-BM1
Intel 82599ES
Intel E810-CAM2
Intel E810-XXVAM2
Supported Ethernet Speeds
10/1GBase-T/100M
10/1GbE
40/10/1GbE
25/10/1GbE
10/1GbE
10/1GbE
100GbE
25/10/1GbE
Ports
Dual-Port RJ-45
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port SFP28
Quad-Port SFP+
Dual-Port SFP+
Dual-Port QSFP28
Dual-Port SFP28
Systems Interface Type
PCIe 3.0 x4 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 2.0 x8 (5.0 GT/s)
PCIe 4.0 x16(16 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yesyesyesyesyesyesyesyes
SR-IOV
yesyesyesyesyesyesyesyes
FCoE
yesyesyesyesyesyesyesyes
Intelligent Offloads
yesyesyesyesyesyesyesyes
VMDq
yesyesyesyesyesyesyesyes
PXE
yesyesyesyesyesyesyesyes
DPDK
yesyesyesyesyesyesyesyes
Questions & Answers
Ask a question
All (13)Compatibility (2)Application (1)Controller (1)Dell Server (1)Drivers (1)HPE Server (1)LowProfile Bracket (1)Matching Product (1)PCIe Slot (1)RJ45 (1)Tall Bracket (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
14
0
0
0
0

I***i

Romania

April 25, 2024
5.0
Very fast order management and product delivery. Everything was smooth! Board comes with SFF/LP bezel included in the box. No compatibility issues between this board and HP Elitedesk 800 G9.
Verified Purchase
Helpful 0
Comment 0

K***s

Netherlands

November 24, 2022
5.0
This worked perfectly on my Synology NAS and backup NAS, backups went from almost a month to a few hours. Plus, on my main NAS, it's fast enough that I can edit multiple 4K streams directly from the NAS without having to download the video to my workstation.
Verified Purchase
Helpful 1
Comment 0

H***y

Belarus

May 19, 2022
5.0
I have been a long time user of Intel Ethernet and I am impressed with how consistently good their cards are. The drivers worked immediately, no messing around, and the transfer rates were great. Installed it 6 days ago on both a Linux and Windows based server, with zero issues.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed