The NC8400-16CD Ethernet line card supports 16x 40/100G QSFP28 ports and 4x 400G QSFP-DD, offering line-rate forwarding from all ports. The QSFP28 ports are backward compatible with QSFP+ modules. Enabling it to meet the demand for growing high-bandwidth and service. This line card supports high availability and is ideal for different scenarios of data center networks.
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/20230328121638gjll6e.jpg)
Click to open expanded view
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/60x60/20230328121638gjll6e.jpg)
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/60x60/2023032916134022s9q8.jpg)
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/60x60/20230328121638j81961.jpg)
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/60x60/20230328121638gb9mqd.jpg)
![NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-16CD.](https://resource.fs.com/mall/mainImg/60x60/202303281216381zw3lr.jpg)
NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH
#179241
#179241
4.280,43 € (Incl. VAT)
FS P/N: NC8400-16CD
10 Sold
1 Review
5 Questions
32 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NC8400-16CD,16-Port 100Gb QSFP28 Line Card, with 4x 400Gb QSFP-DD for Data Center Chassis Switch NC8400-4TH
Specifications
Ports
16x 40/100G QSFP28, 4x 400G QSFP-DD
Matching Switch Chassis
NC8400-4TH
Hot Swapping
Supported
Max Power Consumption
<310W
Dimensions (HxWxD)
1.65''x 16.54''x 8.01'' (42x 420x 203.5mm)
Weight
4.85 lbs (2.2kg)
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Rack Units
1RU
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202306051721582vst1d.jpg)
Features
40/100/400G Ports Enable Flexible Deployment in Multiple Scenarios
40/100G ports for NICs or servers, 400G uplinks for core switches.
Port Combination with Switch Chassis
NC8400-16CD supports hot-swappable and can be easily installed into 4U NC8400-4TH switch chassis, which can offer a maximum of 64x 40/100G ports and 16x 400GE ports
MLAG Enhances System Reliability
MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.
Switch Classis | NC8400-4TH | NC8400-4TH | NC8200-4TD | NC8200-4TD | NC8200-4TD |
Switch Speeds | 16x 100G, 4x400G | 32x 100G | 8x 100G | 16x 40G | 24x 25G, 2x 100G |
MLAG | |||||
Stacking | — | — | — | ||
VXLAN | — | — | — | ||
EVPN | — | — | |||
OSPFv2/v3 | |||||
BGP4/BGP4+ | |||||
NETCONF | |||||
Python, gRPC | |||||
PFC | |||||
ECN | |||||
GR |
Videos
Questions & Answers
Ask a question
All (5)Function (1)Matching Chassis (1)Matching Product (1)Port Rate (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***n
Norway
May 17, 2022
I think your NC8400-16CD is the best match for us right now with 16x 100G and 4x 400G Port, available for all of them.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed