The NC8400-32C Ethernet line card supports 32x 100G QSFP28, offering line-rate forwarding from all ports. The QSFP28 ports are backward compatible with QSFP+ modules.
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/mall/mainImg/20230803103919brdbob.jpg)
Click to open expanded view
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/images/qAbp3fCjN8Y0UknV.jpg)
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/mall/mainImg/60x60/20230803103919brdbob.jpg)
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/mall/mainImg/60x60/202308031851197qa5vf.jpg)
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/mall/products/60x60/110487.C.jpg)
![NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH This picture is about NC8400-32C.](https://resource.fs.com/mall/mainImg/60x60/20230803103922rz98cy.jpg)
NC8400-32C, 32-Port 100Gb QSFP28 Line Card for Data Center Chassis Switch NC8400-4TH
#110487
#110487
4.066,23 € (Incl. VAT)
FS P/N: NC8400-32C
18 Sold
7 Reviews
16 Questions
3 in Global Warehouse, Get it by 9 Aug, 2024
10 in Transit, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
32-Port 100Gb QSFP28 Line Card for Data Center Switch NC8400-4TH
Specifications
Ports
32x 100G QSFP28
Matching Switch Chassis
NC8400-4TH
Hot Swapping
Supported
Max. Power Consumption
<300W
Dimensions (HxWxD)
1.65''x 16.54''x 8.01'' (42x 420x 203.5mm)
Weight
4.63 lbs (2.1kg)
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230605162155xoeab8.jpg)
Features
High-rate 32-port 100G Line Card
Fixed-configuration line card with 32 rate-selectable ports. All ports can operate at 40-Gbps, or 100-Gbps speeds. The ports are configured to operate at 100-Gbps speed by default.
Port Combination with Switch Chassis
![](https://resource.fs.com/mall/fs_scene_images/20230510185019wiie5s.jpg)
Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew captive screws and remove filler cards
Insert the line card and close the ejector levers
MLAG Enhances System Reliability
MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.
Line Cards | NC8400-32C | NC8200-8C | NC8200-16Q | NC8200-24BC |
Switch Speeds | 32x100G | 8x100G | 16x40G | 24x25G, 2x100G |
MLAG | ||||
Stack | — | — | ||
VXLAN | — | |||
EVPN | — | |||
OSPFv2/v3 | ||||
BGP4/BGP4+ | ||||
NETCONF | ||||
Python, gRPC | ||||
PFC | ||||
ECN | ||||
GR |
Videos
See more
Questions & Answers
Ask a question
All (16)Matching Chassis (3)Product Comparison (3)Application (1)Chip (1)Function (1)License (1)Matching Product (1)Operating System (1)Port Rate (1)Product Recommendation (1)RDMA (1)RoCE (1)Supported Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
1
0
0
0
E***a
Australia
June 09, 2023
I was very happy to see that you have pricing available for all listed items on the website not paywalled from me. Info shown was more than enough for me to decide what I required. Anyways nice to meet you lot and looking forward to spending some money.
Verified Purchase
Helpful 8
Comment 0Q***e
Germany
June 03, 2023
We explicitly chose FS because we know you are usually able to ship next day, which is highly appreciated.
Verified Purchase
Helpful 4
Comment 0Y***e
United States
February 15, 2023
Our experience was in short, GREAT! In a search for some available products, your company came up through one of our providers. Upon reaching out to your team on the website, I was very pleased with the response and interactive information provided. The support and interaction through the chat was better than I have ever experienced.
I am forwarding your information to some internal team leads to review to see how else we can leverage your products and services.
I am forwarding your information to some internal team leads to review to see how else we can leverage your products and services.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed