FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.

S5860-20SQ, 24-Port Ethernet L3 Switch, 20 x 10Gb SFP+, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Dual AC PSUs, Support MLAG, Broadcom Chip, PicOS®

New #223817
New #223817

PicOS® AmpCon™ Broadcom MLAG PTP Voice VLAN

US$1,759.00
FS P/N: S5860-20SQ
FS P/N: S5860-20SQ
49 Sold
2 Reviews
5 Questions
367 in U.S. Warehouse, Get it by May 13, 2024
2594 in Global Warehouse, Get it by May 22, 2024
100 in Transit, Get it by May 31, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 Switch, 20x 10Gb SFP+, with 4x 25Gb SFP28 and 2x 40Gb QSFP+, Support MLAG, Broadcom Chip, PicOS®

S5860-20SQ, a next-gen L3 switch with 20x 1G/10G downlinks, 4x 10G/25G SFP28 and 2x 40G QSFP+ (can be split into 4x 10G SFP+) uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, dual hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-20SQ managed switch is ideal for large-scale campus network aggregations, and small and medium-sized network cores, can be used for scenarios that require high-speed transmission and long-distance connectivity, such as enterprise LAN, data centers, remote offices, and WAN extensions.

Specifications
Ports
20x 1G/10G SFP+ | 4x 10G/25G SFP28, 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
760 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
MAC Address
32768
Packet Buffer
4MB
MLAG
Yes
Flash Memory
1GB
Number of VLANs
4K
SDRAM
1GB
ARP Table
12,000
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
2x Hot-swappable Fans
MTBF
>366,000 Hours
Airflow
Front-to-Back
IPv4/IPv6 Routes
IPV4: 16K
IPv6: 8K
Dimensions (HxWxD)
1.72''x17.32''x12.99''(43.6x440x330mm)
Input Voltage
90-264VAC, 47-63Hz

Software Spotlights

Secure and Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
40G to 4x 10G Connectivity
View products
10G with Server
View products
10G Interconnect
View products

Features

10G/25G/40G Ports for Flexible Deployment in Multiple Scenarios
10G ports for access switches or servers, 25G/40G uplinks for core switches.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities
Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >
AmpCon™ Automated Network Management
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Redundant Power Supply and Smart Fan

Dual PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
24x 10G
SFP+ Ports
20x 10G SFP+
20x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28,
2x 40G QSFP+
4x 25G SFP28,
2x 40G QSFP+
2x 40G QSFP+
4x 25G SFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
Stacking
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyes
Fan Number
2x Hot-swappable Fans
2x Hot-swappable Fans
3 (2+1 Redundancy) Hot-swappable
3 (2+1 Redundancy) Hot-swappable
EVPN-VXLAN
QoS, IGMP Snooping, IPv6, RIP, QinQ
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yes

Videos

Specifications

24-Port Ethernet L3 Switch, 20x 10Gb SFP+, with 4x 25Gb SFP28 and 2x 40Gb QSFP+, Support MLAG, Broadcom Chip, PicOS®

S5860-20SQ, a next-gen L3 switch with 20x 1G/10G downlinks, 4x 10G/25G SFP28 and 2x 40G QSFP+ (can be split into 4x 10G SFP+) uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, dual hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-20SQ managed switch is ideal for large-scale campus network aggregations, and small and medium-sized network cores, can be used for scenarios that require high-speed transmission and long-distance connectivity, such as enterprise LAN, data centers, remote offices, and WAN extensions.

Specifications
Ports
20x 1G/10G SFP+ | 4x 10G/25G SFP28, 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
760 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
MAC Address
32768
Packet Buffer
4MB
MLAG
Yes
Flash Memory
1GB
Number of VLANs
4K
SDRAM
1GB
ARP Table
12,000
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
2x Hot-swappable Fans
MTBF
>366,000 Hours
Airflow
Front-to-Back
IPv4/IPv6 Routes
IPV4: 16K
IPv6: 8K
Dimensions (HxWxD)
1.72''x17.32''x12.99''(43.6x440x330mm)
Input Voltage
90-264VAC, 47-63Hz

Software Spotlights

Secure and Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
40G to 4x 10G Connectivity
View products
10G with Server
View products
10G Interconnect
View products
Features
10G/25G/40G Ports for Flexible Deployment in Multiple Scenarios
10G ports for access switches or servers, 25G/40G uplinks for core switches.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities
Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >
AmpCon™ Automated Network Management
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Redundant Power Supply and Smart Fan

Dual PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
24x 10G
SFP+ Ports
20x 10G SFP+
20x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28,
2x 40G QSFP+
4x 25G SFP28,
2x 40G QSFP+
2x 40G QSFP+
4x 25G SFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
Stacking
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyes
Fan Number
2x Hot-swappable Fans
2x Hot-swappable Fans
3 (2+1 Redundancy) Hot-swappable
3 (2+1 Redundancy) Hot-swappable
EVPN-VXLAN
QoS, IGMP Snooping, IPv6, RIP, QinQ
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yes
Videos

Questions & Answers

Customer Reviews

Resources

US$1,759.00

367 in U.S. Warehouse
2594 in Global Warehouse