The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, a spine switch supporting 40/50/100GbE spine interconnects, or an aggregation/core switch in enterprise network scenario.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower total cost of ownership (TCO).
Click to open expanded view
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, PicOS®, Support MLAG, Broadcom Chip, Back-to-Front Airflow
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, PicOS®, Support MLAG, Broadcom Chip, Back-to-Front Airflow
Software Spotlights
Support AmpCon™ Management Platform for centralized ZTP
Support Test Automation with PicOS-V
Support SNMP, RMON (1, 2, 4, 9)
Support Syslog management
Support Netconf configuration and automation tools
Support sFLOW
Support Zero Touch Provisioning (ZTP)
Support port mirror (SPAN)
Support Encapsulated Remote SPAN (ERSPAN)
Support Openflow, CrossFlow
Support MLAG, EVPN-VXLAN
Support STP, RSTP/MSTP/PVST
Support VLAN-IEEE802.1Q VLAN trunk
Support routed interface
Support Link Aggregation and LACP (Link Aggregation Control Protocol)
Support LLDP (802.1AB Link Layer Discovery Protocol)
Support VLAN registration (GVRP/MVRP)
Support PFC/ECN
Support static routing
Support RIP, RIPng
Support OSPFv2, OSPFv3
Support BGP4/BGP4+
Support Equal-Cost Multipath Routing (ECMP)
Support PBR (Policy-Based Routing)
Support Virtual Router Redundancy Protocol (VRRP)
Support DHCP snooping/Relay
Support IGMP v1/v2/v3
Support PIM SM/SSM
Support BFD
Connectivity Solutions
Features
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
Switch Speeds | 32x 100G | 32x 100G | 32x 100G, 2x 10G | 64x 100G |
Switch Chip | BCM56870 | BCM56870 | BCM56870 | BCM56970 |
Hot-swappable Power Supplies | AC Power Supplies | AC Power Supplies | AC Power Supplies | AC Power Supplies |
Airflow | Back-to-Front | Front-to-Back | Back-to-Front | Front-to-Back |
MLAG | ||||
VXLAN | ||||
EVPN | ||||
OSPFv2/v3 | ||||
BGP4/BGP4+ | ||||
NETCONF |
Videos
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, PicOS®, Support MLAG, Broadcom Chip, Back-to-Front Airflow
The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, a spine switch supporting 40/50/100GbE spine interconnects, or an aggregation/core switch in enterprise network scenario.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower total cost of ownership (TCO).
Software Spotlights
Support AmpCon™ Management Platform for centralized ZTP
Support Test Automation with PicOS-V
Support SNMP, RMON (1, 2, 4, 9)
Support Syslog management
Support Netconf configuration and automation tools
Support sFLOW
Support Zero Touch Provisioning (ZTP)
Support port mirror (SPAN)
Support Encapsulated Remote SPAN (ERSPAN)
Support Openflow, CrossFlow
Support MLAG, EVPN-VXLAN
Support STP, RSTP/MSTP/PVST
Support VLAN-IEEE802.1Q VLAN trunk
Support routed interface
Support Link Aggregation and LACP (Link Aggregation Control Protocol)
Support LLDP (802.1AB Link Layer Discovery Protocol)
Support VLAN registration (GVRP/MVRP)
Support PFC/ECN
Support static routing
Support RIP, RIPng
Support OSPFv2, OSPFv3
Support BGP4/BGP4+
Support Equal-Cost Multipath Routing (ECMP)
Support PBR (Policy-Based Routing)
Support Virtual Router Redundancy Protocol (VRRP)
Support DHCP snooping/Relay
Support IGMP v1/v2/v3
Support PIM SM/SSM
Support BFD
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
Switch Speeds | 32x 100G | 32x 100G | 32x 100G, 2x 10G | 64x 100G |
Switch Chip | BCM56870 | BCM56870 | BCM56870 | BCM56970 |
Hot-swappable Power Supplies | AC Power Supplies | AC Power Supplies | AC Power Supplies | AC Power Supplies |
Airflow | Back-to-Front | Front-to-Back | Back-to-Front | Front-to-Back |
MLAG | ||||
VXLAN | ||||
EVPN | ||||
OSPFv2/v3 | ||||
BGP4/BGP4+ | ||||
NETCONF |
Questions & Answers
Customer Reviews
Resources
US$9,599.00