FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 交换机总体介绍.
01:26
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about 交换机总体介绍.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.

Customized N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Dual AC PSUs, Support RoCE

New #210725
New #210725

Custom Power Modules Broadcom MLAG Stacking VXLAN

5.588,24 € (Incl. VAT)
FS P/N: N5860-48SC
0 Sold
0 Review
0 Question
Power Supply:
AC Power
49 in DE Warehouse, Get it by 27 May, 2024
824 in Global Warehouse, Get it by 05 Jun, 2024
10 in Transit, Get it by 17 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N5860-48SC, 48-Port Ethernet L3 Data Center Switch with Custom Power Modules, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

N5860-48SC is ideal for all sizes data centers and cloud computer services. The N5860-48SC switch allows you to customize power modules based on your specific application requirements. It is a ToR high density switch in a compact 1U form factor with full line rate 48 1/10GbE and 8 40/100GbE ports, combining advantages of zero packet loss, low latency, and non-blocking performance for lossless Ethernet.
The layer 3 switch incorporates rich features, including industry-leading Broadcom chip, redundant hot-swappable power supplies and fans, EVPN-VXLAN, MLAG, Stacking, PFC, ECN, RDMA, etc. for scalable and flexible data center leaf-spine designs.

Specifications
Ports
48x 10G SFP+| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching Capacity
2.56 Tbps
MAC Address
96K
Forwarding Rate
1920 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable Fans
4 (3+1 Redundancy), Front-to-Back
MTBF
330,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 15.2" (44x 442x 387mm)
Battery Type
Lithium Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
IP SAN Storage Network Solution
View products
10G Interconnect
View products
100G to 4x 25G Connectivity
View products
Core Layer
View products
10G with Server
View products
Multi-service
View products

Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1920 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies are standardized solutions to custom power requirements. You can design a custom power supply to fit your business, industrial or communication needs.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
48x10G, 8x100G
48x10G, 8x100G
48 x10G, 8 x100G
48x25G, 8x100G
32x100G
64x100G
Hot-swappable Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyesyes
Stacking
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyesyes
Specifications

N5860-48SC, 48-Port Ethernet L3 Data Center Switch with Custom Power Modules, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

N5860-48SC is ideal for all sizes data centers and cloud computer services. The N5860-48SC switch allows you to customize power modules based on your specific application requirements. It is a ToR high density switch in a compact 1U form factor with full line rate 48 1/10GbE and 8 40/100GbE ports, combining advantages of zero packet loss, low latency, and non-blocking performance for lossless Ethernet.
The layer 3 switch incorporates rich features, including industry-leading Broadcom chip, redundant hot-swappable power supplies and fans, EVPN-VXLAN, MLAG, Stacking, PFC, ECN, RDMA, etc. for scalable and flexible data center leaf-spine designs.

Specifications
Ports
48x 10G SFP+| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching Capacity
2.56 Tbps
MAC Address
96K
Forwarding Rate
1920 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable Fans
4 (3+1 Redundancy), Front-to-Back
MTBF
330,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 15.2" (44x 442x 387mm)
Battery Type
Lithium Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
IP SAN Storage Network Solution
View products
10G Interconnect
View products
100G to 4x 25G Connectivity
View products
Core Layer
View products
10G with Server
View products
Multi-service
View products
Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1920 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies are standardized solutions to custom power requirements. You can design a custom power supply to fit your business, industrial or communication needs.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
48x10G, 8x100G
48x10G, 8x100G
48 x10G, 8 x100G
48x25G, 8x100G
32x100G
64x100G
Hot-swappable Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyesyes
Stacking
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

5.588,24 € (Incl. VAT)

49 in DE Warehouse
824 in Global Warehouse