FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.
This picture is about U1D-D10800-DRB.

Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C, S5860-48SC

#166597
#166597

800W -36V to -72VDC Hot-swappable Redundant

569,00 € (Excl. VAT)
FS P/N: U1D-D10800-DRB
677,11 € (Incl. VAT)
FS P/N: U1D-D10800-DRB
33 Sold
4 Reviews
4 Questions
8 In Global Warehouse, Get It By May 16, 2024
10 Back in stock, Recently Get It By Sep 26, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C, S5860-48SC

The U1D-D10800-DRB hot-swappable DC power supply modules are designed to be compatible with N5860-48SC, N8560-48BC, N8560-32C and S5860-48SC Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-36V to -72VDC
Input Current
23A Max
Output Voltage Range
12VDC
Operating Temperature
32° F to 122° F (0° C to 50° C)
Operating Humidity
10% to 90% 
Output Power
800W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable DC Power Module 800W, for N5860-48SC, N8560-48BC, N8560-32C, S5860-48SC

The U1D-D10800-DRB hot-swappable DC power supply modules are designed to be compatible with N5860-48SC, N8560-48BC, N8560-32C and S5860-48SC Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-36V to -72VDC
Input Current
23A Max
Output Voltage Range
12VDC
Operating Temperature
32° F to 122° F (0° C to 50° C)
Operating Humidity
10% to 90% 
Output Power
800W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

569,00 € (Excl. VAT)

677,11 € (Incl. VAT)

8 In Global Warehouse