S5850 Series Switches Datasheet
- Product overview
- Product highlights
- Platform details
- Switch configurations and port density
- Power supplies and fans
- Switch performance
- Platform benefits
- Software requirements
- Licensing
- Product specifications
- Quality certification
- Optics supported
- Warranty, service and support
- Ordering information
- Additional information
- Document history
FS P/N | S5850-48T4Q | S5850-48S6Q | S5850-48S6Q-R |
Description | 48-Port Ethernet L3 Switch, 48 x 10GBASE-T, with 4 x 40Gb QSFP+ | 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ | 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ |
Port | |||
1G port density | 48 | 48 | - |
10G port density | 48 | 48 | 48 |
25G port density | - | - | - |
40G port density | 4 | 6 | 6 |
100G port density | - | - | - |
10G port density with breakout cable | 16 | - | 24 |
25G port density with breakout cable | - | - | - |
40G port density with breakout cable | - | - | - |
Management ports | 1 | 1 | 1 |
Console port | 1 | 1 | 1 |
USB port | - | 1 | - |
Memory and processor | |||
CPU | Freescale PowerPC P1010 533MHz | Freescale PowerPC P1010 | Dual core/ARM A53 |
DRAM | 1GB | 1GB | - |
SDRAM | 1GB | 1GB | 2GB |
Flash memory | 2GB | 2GB | 8GB |
Latency | 0.67μs | 0.6μs | 0.7μs |
Packet buffer | 9MB | 9MB | 36MB |
FS P/N | S5850-48B8C | S5850-48S8C | |
Description | 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28 | 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28 | |
Port | |||
1G port density | - | 48 | |
10G port density | 48 | 48 | |
25G port density | 48 | - | |
40G port density | - | - | |
100G port density | 8 | 8 | |
10G port density with breakout cable | 32 | 32 | |
25G port density with breakout cable | 32 | 32 | |
40G port density with breakout cable | 8 | 8 | |
Management ports | 1 | 1 | |
Console port | 1 | 1 | |
USB port | 1 | 1 | |
Memory and processor | |||
CPU | Dual core/ARM A53 | Dual core/ARM A53 | |
DRAM | 2GB | 2GB | |
SDRAM | 2GB | 2GB | |
Flash memory | 8GB | 8GB | |
Latency | 0.7μs | 0.7μs | |
Packet buffer | 36MB | 36MB |
FS P/N | S5850-24S2Q | S5850-24S2C | S5850-24T16B |
Description | 48-Port Ethernet L3 Switch, 48 x 10GBASE-T, with 4 x 40Gb QSFP+ | 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ | 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ |
Port | |||
1G port density | 24 | 24 | 24 |
10G port density | 24 | 24 | 16 |
25G port density | - | - | - |
40G port density | 2 | 2 | - |
100G port density | - | 2 | - |
10G port density with breakout cable | 8 | 8 | - |
25G port density with breakout cable | - | 8 | - |
40G port density with breakout cable | 2 | 2 | - |
Management ports | 1 | 1 | 1 |
Console port | 1 | 1 | 1 |
USB port | 1 | 1 | 1 |
Memory and processor | |||
CPU | SOC (Dual core/ARM A53) | SOC (Dual core/ARM A53) | NXP LS1023A (A53 CPU/Dual core) |
DRAM | 1GB | 2GB | 1GB |
SDRAM | 1GB | 2GB | 1GB |
Flash memory | 8GB (eMMC) | 8GB | 4GB (eMMC) |
Latency | 0.66μs | 0.66μs | 0.57μs |
Packet buffer | 9MB | 9MB | 4MB |
FS P/N | S5850-24XMG | S5850-24XMG-U | S5850-24B4C |
Description | 24-Port Ethernet L3 Switch, 24 x 10GBASE-T, with 2 x 100Gb QSFP28 | 24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @1000W, with 2 x 100Gb QSFP28 | 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4x 100Gb QSFP28 |
Port | |||
1G port density | 24 | 24 | 24 |
10G port density | 24 | 24 | 24 |
25G port density | - | - | 24 |
40G port density | 2 | 2 | 4 |
100G port density | 2 | 2 | 4 |
10G port density with breakout cable | 8 | 8 | 16 |
25G port density with breakout cable | 8 | 8 | 16 |
40G port density with breakout cable | 2 | 2 | 4 |
Management ports | 1 | 1 | 1 |
Console port | 1 | 1 | 1 |
USB port | 1 | 1 | 1 |
Memory and processor | |||
CPU | ARM A53 CPU | ARM A53 CPU | ARM A53 CPU |
DRAM | 2GB | 2GB | 2GB |
SDRAM | 2GB | 2GB | - |
Flash memory | 8GB (eMMC) | 8GB EMMC(OS) 4MB SPI Flash(Boot) | 8GB |
Latency | 0.66μs | 0.66μs | 0.7μs |
Packet buffer | 9MB | 9MB | 36MB |
FS P/N | S5850-16T16BS2Q | ||
Description | 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+ | ||
Port | |||
1G port density | 16 | ||
10G port density | 8 | ||
25G port density | 8 | ||
40G port density | 2 | ||
100G port density | - | ||
10G port density with breakout cable | - | ||
25G port density with breakout cable | - | ||
40G port density with breakout cable | - | ||
Management ports | 1 | ||
Console port | 1 | ||
USB port | 1 | ||
Memory and processor | |||
CPU | ARM A53 CPU | ||
DRAM | 2GB | ||
SDRAM | - | ||
Flash memory | 8GB | ||
Latency | 0.66μs | ||
Packet buffer | 36MB |
RJ45 ports can be used as 100M/1/2.5/5/10G ports for Ethernet connection, does not support 1G-T copper transceivers. SFP+ ports can be used for 1/10G connection. SFP28 can be used for 10/25G connection. QSFP+ can be used for 40G or 4x 10G connection. QSFP28 can be used for 40G/100G or 4x10G/4x25G connection.
FS P/N | S5850-48T4Q | S5850-48S6Q | S5850-48S6Q-R |
Power supply | Dual 1+1 redundant power supplies (AC) | Dual 1+1 redundant power supplies (AC) | Dual 1+1 redundant power supplies (AC) |
Fan number | 2x Hot-swappable Fan Modules (2 Fans Per Module) | 4x Hot-swappable Fans (3+1 Redundancy) | 4x Hot-swappable Fans (3+1 Redundancy) |
Airflow | Front-to-Back; Back-to-Front (S5850-48T4Q-PE) | Front-to-Back | Front-to-Back; Back-to-Front (S5850-48S6Q-R-PE) |
Acoustic noise | <77dB | 52.4dB | 41.7dB |
Maximum fan speed | 15000rpm | 15000rpm | 19500RPM |
Max. power consumption | 250W | 190W | 145W |
Power max rating | 550W (single-power); 1100W (dual-power) | 190W (single-power); 380W (dual-power) | 145W (single-power); 290W (dual-power) |
Input-voltage range and frequency | • Rated voltage range: 100-240VAC; 50-60Hz • Maximum voltage range: -AC input: 90-264VAC; 47-63Hz; -High-Voltage DC input: 180 V DC to 300 V DC • DC Input (S5850-48S8C-DC): -36V DC~-72V DC | ||
Power supply efficiency | 94% (230Vac 50% Load) | 92% (220Vac 50% load) | AC Input ≥95% (50% load) HVDC Input ≥95% (50% load) DC Input ≥85% (50% load) |
Input current | 7.5A (MAX) at 100Vac | 6A (MAX) at 100Vac -127Vac | AC Input 7A(MAX) at 100Vac -127Vac HVDC Input 3.5A (MAX) at 240Vdc DC Input 20A (MAX) at -36VDC |
Output ratings | 550W | Main output: +12V Standby: +5V | Main output: +12V Standby: +12V |
Output holdup time | 11ms | Main output: >12ms Standby output: 70ms | AC and HVDC Input Main output: >11ms Main output: >4ms |
Power-supply input receptacles | C13 | C13 | C13 |
Power cord rating | 10A | 10A | 10A |
FS P/N | S5850-48B8C | S5850-48S8C | |
Power supply | Dual 1+1 redundant power supplies (AC) | Dual 1+1 redundant power supplies (AC) 1+1 DC power supplies for S5850-48S8C-DC | |
Fan number | 4x Hot-swappable Fans (2+2 Redundancy) | 4x Hot-swappable Fans (2+2 Redundancy) | |
Airflow | Front-to-Back; Back-to-Front (S5850-48B8C-PE) | Front-to-Back ; Back-to-Front (S5850-48S8C-PE) | |
Acoustic noise | 60.8dB | 60.8dB (AC) 60.4dB (DC) | |
Maximum fan speed | 19500rpm | 19500rpm | |
Max. power consumption | 160W | 160W | |
Power max rating | 125W | 125W | |
Input-voltage range and frequency | • Rated voltage range: 100-240VAC; 50-60Hz • Maximum voltage range: -AC input: 90-264VAC; 47-63Hz; -High-Voltage DC input: 180 V DC to 300 V DC • DC Input (S5850-48S8C-DC): -36V DC~-72V DC | ||
Power supply efficiency | 95% (220Vac 50% Load) | 95% (220Vac 50% load); 85% (220Vac 50% load) for S5850-48S8C-DC | |
Input current | 7A (MAX) at 100Vac -127Vac | 7A (MAX) at 100Vac -127Vac; 20A (MAX) at -36VDC (S5850-48S8C-DC) | |
Output ratings | Main output: +12V Standby: +12V | Main output: +12V Standby: +12V | |
Output holdup time | Main output: >11ms Standby output: 70ms | AC and HVDC Input Main output: >11ms Standby output: 70ms DC Input(S5850- 48S8C-DC) Main output: >4ms Standby output: 70ms | |
Power-supply input receptacles | C13 | C13 | |
Power cord rating | 10A | 10A |
FS P/N | S5850-24S2Q | S5850-24S2C | S5850-24T16B |
Power supply | Dual 1+1redundant power supplies (AC) 11 DC power supplies for S5850-24S2Q-DC | Dual 1+1redundant power supplies (AC) 1+1 DC power supplies for S5850-24S2C-DC | Dual 1+1 redundant power supplies (AC) |
Fan number | 3x Hot-swappableFans (2+1 Redundancy) | 3x Hot-swappable Fans (2+1 Red undancy) | 2x Hot-swappable Fan Modules (2 Fans Per Module) |
Airflow | Front-to-Back; Back-to-Front (S5850-24S2Q-PE) | Front-to-Back; Back-to-Front (S5850-24S2C-PE) | Front-to-Back |
Acoustic noise | 52.6dB | 52.6dB | 63.9dB |
Maximum fan speed | 10000rpm | 10000rpm | 9000rpm |
Max. power consumption | 59W | 59W | 70W |
Power max rating | 44W | 44W | 44W |
Input-voltage range and frequency | • Rated voltage range:100-240VAC; 50-60HzM • Maximum voltage range: -AC input: 90-264VAC; 47-63Hz; -High-Voltage DC input: 190 V DC to 290 V DC • DC Input (S5850-24S2Q-DC & S5850-24S2C-DC): -36V DC~-72V DC | ||
Power supply efficiency | 84% (220Vac 50%load) | 84% (220Vac 50%load) | 89% (220Vac 50%load) |
Input current | 2A (MAX) at 100Vac;6A(MAX) at-36VDC (S5850-24S2Q-DC) | 2A (MAX) at 100Vac;6A (MAX) at -36VDC (S5850-24S2C-DC) | 3A (MAX) at 90-136Vac |
Output ratings | Main output: +12V Standby: +12V | Main output: +12V Standby: +12V | Main output: +12V Standby: +12V |
Output holdup time | AC and HVDC Input Main output: >12ms Standby output: 20ms DC Input(S5850-24S2Q-DC Main output: >3ms Standby output: 20ms | 20ms | |
Power-supply input receptacles | C13 | C13 | C13 |
Power cord rating | 10A | 10A | 10A |
FS P/N | S5850-24XMG | S5850-24XMG-U | S5850-24XMG-U |
Power supply | Dual 1+1 redundant power supplies (AC) | Dual 1+1redundant power supplies (AC) | Dual 1+1 redundant power supplies (AC) |
Fan number | 2x Hot-swappable Fan Modules (2 Fans Per Module) | 4 (2+2Redundancy) Hot-swappable | 4 (2+2 Redundancy) Hot-swappable |
Airflow | Front-to-Back | Front-to-Back | Front-to-Back |
Acoustic noise | <64dB | <66dB | 61.2dB |
Maximum fan speed | 9000rpm | 9000rpm | 19500rpm |
Max. power consumption | 110W | Single Power: 110W (1200W with PoE) Dual Power: 110W (2400W with PoE) | 130W |
Power max rating | 100W | 100W | - |
Input-voltage range and frequency | • Rated voltage range:100-240VAC; 50-60HzM • Maximum voltage range: -AC input: 90-264VAC; 47-63Hz; -High-Voltage DC input: 190 V DC to 290 V DC • DC Input (S5850-24S2Q-DC & S5850-24S2C-DC): -36V DC~-72V DC | ||
Power supply efficiency | 92% (230Vac 50%load) | 94% (230Vac 50%load) | 95% (220Vac 50% load) |
Input current | 5.5A (MAX) at 90Vac | 8.5A (MAX) at 90Vac | 7A (MAX) at 100Vac –127Vac |
Output ratings | 350W | 600W | Main output: +12V Standby: +12V |
Output holdup time | 11ms | 16ms | Main output: >11ms Standby output: 70ms |
Power-supply input receptacles | C13 | C13 | C13 |
Power cord rating | 10A | 10A | 10A |
PoE standard | - | IEEE 802.3af/at/bt | - |
PoE budget | - | 2200W | 2200W |
FS P/N | S5850-16T16BS2Q | ||
Power supply | Dual 1+1redundant power supplies (AC) | ||
Fan number | 3 Smart Fans | ||
Airflow | Front-to-Back | ||
Acoustic noise | 77dB | ||
Maximum fan speed | 9000rpm | ||
Max. power consumption | 55W | ||
Power max rating | 55W | ||
Input-voltage range and frequency | Rated voltage range:100-240VAC; 50-60Hz | ||
Power supply efficiency | 84% (50% load) | ||
Input current | 2A | ||
Output ratings | 12V | ||
Output holdup time | 12ms | ||
Power-supply input receptacles | C13 | ||
Power cord rating | 10A |
FS P/N | S5850-48T4Q | S5850-48S6Q | S5850-48S6Q-R |
Switching capacity | 1.28Tbps | 1.44Tbps | 1.44Tbps |
Forwarding rate | 952.3Mpps | 1071.4Mpps | 1071.4Mpps |
Total number of MAC addresses | 65K | 64K | 120K |
Total number of IPv4 routes (indirect routes) | 32768 | 8192 | 60K |
Total number of IPv4 host routes (direct routes and ARP) | 20480 | 4096 | 60k |
Total number of IPv6 routes (indirect routes) | 1536 | 1536 (IPv6 profile) | 4096 |
Total number of IPv6 host routes (direct routes and NDP) | 4096 | 4096 (IPv6 profile) | 4096 |
Total number of IPv4 multicast routes | 1024 | 1536 | 2048 |
Total number of IPv6 multicast routes | 512 | 1536 (IPv6 profile) | 256 |
QoS ACL scale | 1959 | 1959 | - |
Security ACL scale | 2103 | IPv4: 1927 (ingress port), 256 (ingress VLAN), 176 (egress port), 32 (egress VLAN) IPv6: 1903 (ingress port), 256 (ingress VLAN), 152 (egress port), 32 (egress VLAN) | IPv4: 5949 (ingress), 3949 (egress) IPv6: 5949 (ingress), 3949 (egress) |
VLAN IDs | 4096 | 4096 | 4096 |
STP virtual ports (port* VLANs) for MST | 52 | 64 | 64 |
Total switched virtual interfaces (SVIs) | 128 | 256 | 256 |
Jumbo frame | 9.6KB | 9.6KB | 9.6KB |
FS P/N | S5850-48B8C | S5850-48S8C | |
Switching capacity | 4Tbps | 2.56Tbps | |
Forwarding rate | 2976Mpps | 1905Mpps | |
Total number of MAC addresses | 120K | 120K | |
Total number of IPv4 routes (indirect routes) | 56K | 56K | |
Total number of IPv4 host routes (direct routes and ARP) | 16,384 | 16,384 | |
Total number of IPv6 routes (indirect routes) | 4096 | 4096 | |
Total number of IPv6 host routes (direct routes and NDP) | 2048 | 2048 | |
Total number of IPv4 multicast routes |
1024 |
1024 | |
Total number of IPv6 multicast routes | 512 | 512 | |
QoS ACL scale | 6126 | 6126 | |
Security ACL scale | IPv4: 5949 (ingress), 3949 (egress) IPv6: 5949 (ingress), 3949 (egress) | IPv4: 5949 (ingress), 3949 (egress) IPv6: 5949 (ingress), 3949 (egress) | |
VLAN IDs | 4094 | 4094 | |
STP virtual ports (port* VLANs) for MST | 64 | 64 | |
Total switched virtual interfaces (SVIs) | 256 | 256 | |
Jumbo frame | 9.6KB | 9.6KB |
FS P/N | S5850-24S2Q | S5850-24S2C | S585|0-24T16B |
Switching capacity | 640Gbps | 880Gbps | 848Gbps |
Forwarding rate | 480Mpps | 540Mpps | 630.9Mpps |
Total number of MAC addresses | 96K | 96K | 64K |
Total number of IPv4 routes (indirect routes) | 56K | 56K | 24576 |
Total number of IPv4 host routes (direct routes and ARP) | 12288 | 12288 | 3072 |
Total number of IPv6 routes (indirect routes) | 4K | 4096 | 1536 (IPv6 profile) |
Total number of IPv6 host routes (direct routes and NDP) | 2048 | 2048 | 2048 (IPv6 profile) |
Total number of IPv4 multicast routes | 2048 | 2048 | 1536 |
Total number of IPv6 multicast routes | 256 | 256 | 512 (IPv6 profile) |
QoS ACL scale | 1532 | 1532 | 1276 |
Security ACL scale | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | IPv4: 1208 (ingress), 464 (egress) IPv6: 604 (ingress), 203 (egress) |
VLAN IDs | 4094 | 4094 | 4094 |
STP virtual ports (port* VLANs) for MST | 64 | 64 | 64 |
Total switched virtual interfaces (SVIs) | 256 | 256 | 256 |
Jumbo frame | 9600B | 9600B | 9600B |
FS P/N | S5850-24XMG | S5850-24XMG-U | S5850-24B4C |
Switching capacity | 848Gbps | 880Gbps | 2Tbps |
Forwarding rate | 654Mpps | 654Mpps | 1488Mpps |
Total number of MAC addresses | 98K | 98K | 120K |
Total number of IPv4 routes (indirect routes) | 57344 | 57344 | 60K |
Total number of IPv4 host routes (direct routes and ARP) | 12288 | 12288 | 16384 |
Total number of IPv6 routes (indirect routes) | 4096 | 4096 | 4096 |
Total number of IPv6 host routes (direct routes and NDP) | 2048 | 2048 | 2048 |
Total number of IPv4 multicast routes | 1024 | 1024 | 2048 |
Total number of IPv6 multicast routes | 512 | 512 | 256 |
QoS ACL scale | 1532 | 1532 | 6126 |
Security ACL scale | 1952 | 1952 | IPv4: 5949 (ingress), 1901 (egress) IPv6: 5949 (ingress), 1901 (egress) |
VLAN IDs | 4094 | 4094 | 4094 |
STP virtual ports (port* VLANs) for MST | 52 | 52 | 64 |
Total switched virtual interfaces (SVIs) | 256 | 256 | 256 |
Jumbo frame | 9600B | 9600B | 9600B |
FS P/N | S5850-16T16BS2Q | ||
Switching capacity | 752Gbps | ||
Forwarding rate | 540Mpps | ||
Total number of MAC addresses | 98304 | ||
Total number of IPv4 routes (indirect routes) | 56K | ||
Total number of IPv4 host routes (direct routes and ARP) | 12288 (default) | ||
Total number of IPv6 routes (indirect routes) | 4K | ||
Total number of IPv6 host routes (direct routes and NDP) | 2048 (default) | ||
Total number of IPv4 multicast routes | - | ||
Total number of IPv6 multicast routes | 256 | ||
QoS ACL scale | 1532 | ||
Security ACL scale | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | ||
VLAN IDs | 4094 | ||
STP virtual ports (port* VLANs) for MST | 64 | ||
Total switched virtual interfaces (SVIs) | 256 | ||
Jumbo frame | 9600B |
Functionality | Description |
Multi-Chassis Link Aggregation (MLAG) | All 1G/10G/40G ports support MLAG Connects to other switches and servers by LAG or LACP without other proprietary protocols The software supports up to 63 MLAG members Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches |
Metro Advanced License | Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX LIC-FIX-MA license is required to enable the advanced features |
Multicast Efficiency | Support the IPv4 and IPv6 multicast functions Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM |
Data Center Features | Support NVGRE, VXLAN, GENEVE Support Priority Flow Control (PFC) Support Enhanced Transmission Selection (ETS) (Except for S5850-24B4C) Support Quantized Congestion Notification (QCN) (Except for S5850-24B4C) |
High Reliability | Support 240 ECMP groups, each group can support up to 64 members (Only for S5850-48B8C / S5850- 48S8C)Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP) Support STP Protocol Protection (BPDU Guard, Root Guard, Loop Guard, Anti TC-BPDU attack) Support modular power redundancy Support modular fan redundancy |
Sound Security Protection Policies | Support prevent DDOS attack (Only for S5850-24S2Q / S5850-24B4C) Support IPv4/IPv6 ACL and MAC whitelisting Support ARP inspection Support IP source guard Support IEEE802.1X RADIUS authentication, TACAS+ Support DHCP Server Relay/Snooping Support Control Plane Protect (CoPP) black & white list and rate limit features |
QoS | Support 13 hardware queues per-port (8 unicast queues, 4 multicast queues and 1 monitor queue) Support 10 hardware queues per-port (8 unicast queues, 1 multicast queues and 1 monitor queue) (Only for S5850- 48B8C / S5850-48S8C / S5850-24B4C) Support Weighted Random Early Detection (WRED) Support Tail Drop (TD) Support Strict Priority (SP) scheduling Support Weighted Deficit Round Robin (WDRR) scheduling Support SP + WDRR mixed scheduling Support traffic classification based on COS/DSCP (simple classification) |
Easy Network Maintenance | Support CLI-based, using console ports Support WEB UI, Telnet, SSH, using 10/100/1000Mbps management port or service ports Support SNMP (Managed by Zabbix) v1, v2, and v3 Support RPC-API for Software Defined Network (SDN) |
Triple-play Service Support (Only for S5850-48B8C /S5850-48S8C/S5850-24B4C) | Offer high bandwidth for Triple-Play services such as IPTV, video monitoring The built-in QOS capabilities and flexible queuing technologies guarantee high quality services Support rich multicast protocol set (IGMP snooping, IGMP v1/v2/v3, PIM-SM Support up to 2K multicast groups and 4K logical replications per group Support IPTV service and multicast latency control |
IPv4/IPv6 Dual-Stack (Only for S5850-24S2Q /S5850-24S2C / S5850-24B4C) | Support line-rate IPv4/IPv6 dual-stack Support RIP, OSPFv2, BGP, static routing, RIPng, OSPFv3 and BGP4+ |
FS P/N | Description | Latest software requirements |
S5850-48T4Q | S5850-48T4Q, 48-Port Ethernet L3 Switch, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MLAG | FSOS V7.0.4.34 Software |
S5850-48S6Q | S5850-48S6Q, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MLAG | FSOS V7.4.6.R Software |
S5850-48S6Q-R | S5850-48S6Q-R, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MLAG | FSOS V7.4.6.R Software |
S5850-48B8C | S5850-48B8C, 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG | FSOS V7.4.6.R Software |
S5850-48S8C | S5850-48S8C, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG | FSOS V7.4.6.R Software |
S5850-24S2Q | S5850-24S2Q, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG | FSOS V7.4.6.R Software |
S5850-24S2Q-DC | S5850-24S2Q-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, Dual DC PSUs | FSOS V7.4.6.R Software |
S5850-24S2C | S5850-24S2C, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MLAG | FSOS V7.4.6.R Software |
S5850-24T16B | S5850-24T16B, 16-Port Ethernet L3 Switch, 16 x 25Gb SFP28, with 24 x Gigabit RJ45, Hyper-Converged Infrastructure | FSOS V7.4.6.R Software |
S5850-24XMG | S5850-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MLAG | - |
S5850-24XMG-U | S5850-24XMG-U, 24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @1000W, with 2 x 100Gb QSFP28, Support MLAG | - |
S5850-24B4C | S5850-24B4C, 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4 x 100Gb QSFP28, Support MLAG | - |
S5850-16T16BS2Q | S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG | - |
Description | S5850-48T4Q | S5850-48S6Q | S5850-48S6Q-R |
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) |
Operating humidity | 10% to 90% (Non condensing) | 10% to 90% (Non condensing) | 10% to 90% (Non condensing) |
Storage humidity | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) |
Temperature alarm | Supported | Supported | Supported |
Acoustic noise | <77dB | 52.4dB | 41.7dB |
Physical specifications | |||
Dimensions (HxWxD) | 1.72"x17.32"x16.54" (43.6x440x420mm) | 1.72"x17.32"x18.5" (43.6x440x470mm) | 1.73''x17.4''x17.75'' (44x442x451mm) |
Rack units (RU) | 1 RU | 1 RU | 1 RU |
Weight | 17lbs (7.9kg) | 18lbs (8.3kg) | 20.3lbs (9.2kg) |
Distance | 100M | - | - |
Electrical | |||
Voltage (auto ranging) | 100-240VAC | 100-240VAC | 100-240VAC |
Frequency | 50-60Hz | 50-60Hz | 50-60Hz |
Current | 7.5A Max | 6A Max | 7A Max |
Power rating (maximum consumption) | 225W | 150W | 125W |
Mean-time between failures | |||
MTBF (hours) | >90,000 | 97,210.07 | >70,080 |
Connectors | |||
Connectors and cabling | • 1/10GBASE-T ports: RJ-45 connectors, 4-pair Cat5E/Cat6/Cat6a UTP cabling • SFP transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP28 transceivers: LC fiber connectors (single-mode or multimode fiber) • QSFP+ transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • QSFP28 transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • Ethernet management port: RJ-45 connectors, 4-pair Cat5 UTP cabling •Management console port: RJ-45-to-DB9 cable for PC connections | ||
Power connectors | • Customers can provide power to a switch by using the internal power at the back of the switch • Internal power supply connector: The internal power supply is an auto-ranging unit. It supports input voltages between 100 (115 for 1100WAC) and 240 VAC. Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1s, 802.1w, 802.1x, 802.1ad, 802.1d, 802.1p, 802.1q, RMON, SNMPV1 V2 V3 |
Description | S5850-48B8C | S5850-48S8C | |
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) | |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | |
Operating humidity | 10% to 90% (Non condensing) | 10% to 90% (Non condensing) | |
Storage humidity | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) | |
Temperature alarm | Supported | Supported | |
Acoustic noise | 60.8dB | 60.8dB (AC) 60.4dB (DC) | |
Physical specifications | |||
Dimensions (HxWxD) | 1.72"x17.32"x16.54" (43.6x440x420mm) | 1.72"x17.32"x18.5" (43.6x440x470mm) | |
Rack units (RU) | 1 RU | 1 RU | |
Weight | 20.3lbs (9.2kg) | 20.3lbs (9.2kg) | |
Distance | - | - | |
Electrical | |||
Voltage (auto ranging) | 100-240VAC | 100-240VAC; -36V to -72V (S5850-48S8C-DC) | |
Frequency | 50-60Hz | 50-60Hz | |
Current | 7A Max | 7A Max | |
Power rating (maximum consumption) | 125W | 125W | |
Mean-time between failures | |||
MTBF (hours) | >90,000 | 97,210.07 | |
Connectors | |||
Connectors and cabling | • 1/10GBASE-T ports: RJ-45 connectors, 4-pair Cat5E/Cat6/Cat6a UTP cabling • SFP transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP28 transceivers: LC fiber connectors (single-mode or multimode fiber) • QSFP+ transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • QSFP28 transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • Ethernet management port: RJ-45 connectors, 4-pair Cat5 UTP cabling •Management console port: RJ-45-to-DB9 cable for PC connections | ||
Power connectors | • Customers can provide power to a switch by using the internal power at the back of the switch • Internal power supply connector: The internal power supply is an auto-ranging unit. It supports input voltages between 100 (115 for 1100WAC) and 240 VAC. Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1s, 802.1w, 802.1x, 802.1ad, 802.1d, 802.1p, 802.1q, RMON, SNMPV1 V2 V3 |
Description | S5850-24S2Q | S5850-24S2C | S5850-24T16B |
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F) | 0 to 45ºC (32 to 113°F) | 0 to 45ºC (32 to 113°F) |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) |
Operating humidity | 0% to 95% (Non condensing) | 10% to 90% (Non condensing) | 10% to 90% (Non condensing) |
Storage humidity | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) |
Temperature alarm | Supported | Supported | Supported |
Acoustic noise | 52.6dB | 52.6dB | 63.9dB |
Physical specifications | |||
Dimensions (HxWxD) | 1.73"x17.5"x14.6" (43.6x440x370mm) | 1.73"x17.5"x14.6" (43.6x440x370mm) | 1.72”x17.32”x13.78'' (43.6x440x350mm) |
Rack units (RU) | 1RU | 1RU | 1RU |
Weight | 13.11lbs (5.95kg) | 13.11lbs (5.95kg) | 13.11lbs (5.95kg) |
Distance | - | - | - |
Electrical | |||
Voltage (auto ranging) | 100-240VAC; -36V to -72V (S5850-24S2Q-DC) | 100-240VAC; -36V to -72V (S5850-24S2C-DC) | 100-240VAC |
Frequency | 50-60Hz | 50-60Hz | 50-60Hz |
Current | 2A | 2A | 2A |
Power rating (maximum consumption) | 44W | 44W | 55W |
Mean-time between failures | |||
MTBF (hours) | 206,988 | 206,988 | 216,431.48 |
Connectors | |||
Connectors and cabling | • 1/10GBASE-T ports: RJ-45 connectors, 4-pair Cat5E/Cat6/Cat6a UTP cabling • SFP transceivers: LC fiber connectors (single-mode or mulftimode fiber • SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP28 transceivers: LC fiber connectors (single-mode or multimode fiber) • QSFP+ transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • QSFP28 transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • Ethernet management port: RJ-45 connectors, 4-pair Cat5 UTP cabling • Management console port: RJ-45-to-DB9 cable for PC connnections | ||
Power connectors | • Customers can provide power to a switch by using the internal power at the back of the switch • Internal power supply connector: The internal power supply is an auto-ranging unit It supports input voltages between100 (115 for 1100WAC) and 240 VAC Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1s, 802.1w, 802.1x, 802.1ad, 802.1d, 802.1p, 802.1q, RMON, SNMPV1 V2 V3 |
Description | S5850-24XMG | S5850-24XMG-U | S5850-24B4C |
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F) | 0 to 45ºC (32 to 113°F) | 0 to 45ºC (32 to 113°F) |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) |
Operating humidity | 0% to 95% (Non condensing) | 10% to 90% (Non condensing) | 10% to 90% (Non condensing) |
Storage humidity | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) | 0 to 95% (Non condensing) |
Temperature alarm | Supported | Supported | Supported |
Acoustic noise | 52.6dB | 52.6dB | 63.9dB |
Physical specifications | |||
Dimensions (HxWxD) | 1.73"x17.5"x14.6" (43.6x440x370mm) | 1.73"x17.5"x14.6" (43.6x440x370mm) | 1.72”x17.32”x13.78'' (43.6x440x350mm) |
Rack units (RU) | 1RU | 1RU | 1RU |
Weight | 13.11lbs (5.95kg) | 13.11lbs (5.95kg) | 13.11lbs (5.95kg) |
Distance | - | - | - |
Electrical | |||
Voltage (auto ranging) | 100-240VAC; -36V to -72V (S5850-24S2Q-DC) | 100-240VAC; -36V to -72V (S5850-24S2C-DC) | 100-240VAC |
Frequency | 50-60Hz | 50-60Hz | 50-60Hz |
Current | 2A | 2A | 2A |
Power rating (maximum consumption) | 44W | 44W | 55W |
Mean-time between failures | |||
MTBF (hours) | 206,988 | 206,988 | 216,431.48 |
Connectors | |||
Connectors and cabling | • 1/10GBASE-T ports: RJ-45 connectors, 4-pair Cat5E/Cat6/Cat6a UTP cabling • SFP transceivers: LC fiber connectors (single-mode or mulftimode fiber • SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP28 transceivers: LC fiber connectors (single-mode or multimode fiber) • QSFP+ transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • QSFP28 transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • Ethernet management port: RJ-45 connectors, 4-pair Cat5 UTP cabling • Management console port: RJ-45-to-DB9 cable for PC connnections | ||
Power connectors | • Customers can provide power to a switch by using the internal power at the back of the switch • Internal power supply connector: The internal power supply is an auto-ranging unit It supports input voltages between100 (115 for 1100WAC) and 240 VAC Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1s, 802.1w, 802.1x, 802.1ad, 802.1d, 802.1p, 802.1q, RMON, SNMPV1 V2 V3 |
Description | S5850-16T16BS2Q | ||
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F) | ||
Storage temperature | -40 to 70ºC (-40 to 158°F) | ||
Operating humidity | 0% to 95% (Non condensing) | ||
Storage humidity | 0 to 95% (Non condensing) | ||
Temperature alarm | Supported | ||
Acoustic noise | 51.8dB | ||
Physical specifications | |||
Dimensions (HxWxD) | 1.73"x17.5"x14.6" (43.6x440x370mm) | ||
Rack units (RU) | 1RU | ||
Weight | 13.44lbs (6.1kg) | ||
Distance | 100M | - | - |
Electrical | |||
Voltage (auto ranging) | 100-240VAC | ||
Frequency | 50-60Hz | ||
Current | 2A Max | ||
Power rating (maximum consumption) | 55W | ||
Mean-time between failures | |||
MTBF (hours) | >70080 | ||
Connectors | |||
Connectors and cabling | • 1/10GBASE-T ports: RJ-45 connectors, 4-pair Cat5E/Cat6/Cat6a UTP cabling • SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) • SFP28 transceivers: LC fiber connectors (single-mode or multimode fiber) • QSFP+ transceivers: MPO and LC fiber connectors (single-mode or multimode fiber) • Ethernet management port: RJ-45 connectors, 4-pair Cat5 UTP cabling • Management console port: RJ-45-to-DB9 cable for PC connnections | ||
Power connectors | • Customers can provide power to a switch by using the internal power at the back of the switch • Internal power supply connector: The internal power supply is an auto-ranging unit It supports input voltages between100 (115 for 1100WAC) and 240 VAC Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1x, AAA, RMON, SNMPV1 V2 V3, HTTP Telnet, SSH |
FS P/N | Product description |
Switch hardware | |
S5850-48T4Q | S5850-48T4Q, 48-Port Ethernet L3 Switch, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MLAG |
S5850-48T4Q-PE | S5850-48T4Q-PE, 48-Port Ethernet L3 Switch, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MLAG |
S5850-48S6Q | S5850-48S6Q, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MLAG |
S5850-48S6Q-R | S5850-48S6Q-R, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MLAG |
S5850-48S6Q-R-PE | S5850-48S6Q-R-PE, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MLAG |
S5850-48B8C | S5850-48B8C, 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG |
S5850-48B8C-PE | S5850-48B8C-PE, 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG |
S5850-48S8C | S5850-48S8C, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG |
S5850-48S8C-PE | S5850-48S8C-PE, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG |
S5850-48S8C-DC | S5850-48S8C-DC, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG, Dual DC PSUs |
S5850-24S2Q | S5850-24S2Q, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG |
S5850-24S2Q-PE | S5850-24S2Q-PE, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG |
S5850-24S2Q-DC | S5850-24S2Q-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, Dual DC PSUs |
S5850-24S2C | S5850-24S2C, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2x 100Gb QSFP28, Support MLAG |
S5850-24S2C-PE | S5850-24S2C-PE, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2x 100Gb QSFP28, Support MLAG |
S5850-24S2C-DC | S5850-24S2C-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2x 100Gb QSFP28, Support MLAG, Dual DC PSUs |
S5850-24T16B | S5850-24T16B, 16-Port Ethernet L3 Switch, 16 x 25Gb SFP28, with 24 x Gigabit RJ45, Hyper-Converged Infrastructure |
S5850-24XMG | S5850-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MLAG |
S5850-24XMG-U | S5850-24XMG-U, 24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @1000W, with 2 x 100Gb QSFP28, Support MLAG |
S5850-24B4C | S5850-24B4C, 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4 x 100Gb QSFP28, Support MLAG |
S5850-16T16BS2Q | S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG |
Software licenses | |
LIC-FIX-MA | Metro Advanced License for S5800, S5850, S8050 Series Switches, Includes MPLS, VXLAN-BGP-EVPN, Permanent |
Power supplies | |
GPR150-A1M | Hot-swappable AC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C |
FSP150-HS12 | Hot-swappable DC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q |
YM-1151E | Hot-swappable DC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, S5850-24T16B, T5850-32S2Q, T5800-8TF12S |
GW-T150WV12 | Hot-swappable AC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, S5850-24T16B, T5850-32S2Q and T5800-8TF12S |
UM400D01-01 | Hot-swappable DC Power Module 400W, for S5850-48S6Q, S5850-48S2Q4C, S8050-20Q4C, T5850-48S6Q, T5850-48S2Q4C, T8050-20Q4C |
Fan Module | |
AFM-5850-8050 | Hot-swappable Fan Module, Front-to-Back Airflow through the S5850-48S6Q, S5850-48S2Q4C and S8050-20Q4C Switches Chassises |
Spare power cords | |
FSPSABSC13-10A | 6ft (1.8m) SABS to IEC320 C13 250V/10A Power Extension Cord, Black |
New or revised topic | Described in | Date |
---|---|---|
FS S5850 Series Switches Data Sheet | Add S5850-16T16BS2Q | 10/13/2023 |
FS S5850 Series Switches Data Sheet | Add S5850-24B4C | 5/29/2023 |
FS S5850 Series Switches Data Sheet | Add S5850-48S6Q-R; S5850-48S6Q-R-PE; S5850-48B8C-PE; S5850-48S8C-PE; S5850- 24S2Q-PE; S5850-24S2C-PE | 2/2/2023 |
Updates to FS S5850 Series Switches Data Sheet | Updated all | 10/29/2022 |