FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.

S5810-48FS, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

New #223831
New #223831

PicOS® AmpCon™ Broadcom MLAG PTP PVST

US$2,199.00
FS P/N: S5810-48FS
Import Fees Included
FS P/N: S5810-48FS
3 Sold
1 Review
1 Question
48 in U.S. Warehouse, Get it by 14 May, 2024
551 in Global Warehouse, Get it by 24 May, 2024
1 in Transit, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 Managed Switch, 48x 1Gb SFP, 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®


S5810-48FS, a next-gen L3 switch with 48x 1G SFP downlinks and 4x 10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
48x 1G SFP | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
Operating System
PicOS®
Forwarding Rate
132 Mpps
MAC Address
65,536
SDRAM
1GB
ARP
12,000
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 3A Max
Latency
6.54μs
Power Output
150W
Packet Buffer
4MB
Max. Power Consumption
<100W
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4/IPv6 Routes
6,000/3,000
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x13.39'' (44x440x340mm)
Airflow
Left-to-Right
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products

Features

PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56340
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Dual Redundant Power Supplies and 2+1 Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
48x 1G SFP
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes

Videos

Specifications

48-Port Ethernet L3 Managed Switch, 48x 1Gb SFP, 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®


S5810-48FS, a next-gen L3 switch with 48x 1G SFP downlinks and 4x 10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
48x 1G SFP | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
Operating System
PicOS®
Forwarding Rate
132 Mpps
MAC Address
65,536
SDRAM
1GB
ARP
12,000
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 3A Max
Latency
6.54μs
Power Output
150W
Packet Buffer
4MB
Max. Power Consumption
<100W
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4/IPv6 Routes
6,000/3,000
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x13.39'' (44x440x340mm)
Airflow
Left-to-Right
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56340
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Dual Redundant Power Supplies and 2+1 Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
48x 1G SFP
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos

Questions & Answers

Customer Reviews

Resources

US$2,199.00

48 in U.S. Warehouse
551 in Global Warehouse