FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.
This picture is about S5870-48T6S.

S5870-48T6S, 48-Port Ethernet L3 Enterprise Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Redundant AC PSUs, C2P Airflow, Support MLAG, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

#205973
#205973

PicOS® AmpCon™ Broadcom MLAG VXLAN Voice VLAN

2.768,22 € (Excl. VAT)
FS P/N: S5870-48T6S
3.294,18 € (Incl. VAT)
FS P/N: S5870-48T6S
4 Sold
3 Reviews
3 Questions
Pre-order, Ship by 18 Oct, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed

S5870-48T6S, a next-gen L3 switch with 48x 10/100/1000BASE-T ports and 6x 1G/10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features, it can provide 108 Gbps switching capacity and 61.6 Mpps forwarding rate for scalable enterprise and campus networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 1G/10G SFP+
Switch Chip
BCM56277
Switching Capacity
108 Gbps
Operating System
PicOS®
Forwarding Rate
61.6 Mpps
CPU
Intel Atom COMe Module with C3508 4-Core 1.6 GHz x86 Processor
MAC Address
64K min./112K max.
Packet Buffer
4MB Integrated Packet Buffer
Number of VLANs
4K
Max. Power Consumption
150W
Flash Memory
SPI Flash: 2x 16MB
m.2 SSD: 32GB MLC
SDRAM
DDR4: 1x 8GB SO-DIMM
Jumbo Frame
12288 bytes
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
3 (2+1 Redundancy)
Input Voltage
100-240VAC, 50-60Hz
Airflow
Front-to-Back
Dimensions (HxWxD)
1.73''x17.32''x13.79'' (44x440x350.3mm)
Operating Temperature
0 to 45°C (32 to 113°F)
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products

Features

PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

1G/10G Ports for Flexible Deployment in Multiple Scenarios
1G ports for access switches or servers, 10G ports for core switches.
BCM56277
Broadcom Chip
108 Gbps
Switching Capacity
61.6 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Fans
Ship with dual power supplies and fans by default, provide high availability and longevity.
2+1 Redundant Fans
1+1 Hot-swap AC PSUS
RJ45 Ports
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28, 2x 100G QSFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
NOS Compatible
PicOS®、SONiC
PicOS®、SONiC
FSOS
FSOS、SONiC
Fan Number
3 Built-in Fans
3 Hot-swappable Fans
3 Built-in Fans
3 Built-in Fans
1+1 Hot-swappable Power Supplies
yesyesyesyes
EVPN-VXLAN
yesyes
yes
QoS, IGMP Snooping, Link Aggregation, IPv6, Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyes

Videos

Specifications

48-Port Ethernet L3 Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed

S5870-48T6S, a next-gen L3 switch with 48x 10/100/1000BASE-T ports and 6x 1G/10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features, it can provide 108 Gbps switching capacity and 61.6 Mpps forwarding rate for scalable enterprise and campus networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 1G/10G SFP+
Switch Chip
BCM56277
Switching Capacity
108 Gbps
Operating System
PicOS®
Forwarding Rate
61.6 Mpps
CPU
Intel Atom COMe Module with C3508 4-Core 1.6 GHz x86 Processor
MAC Address
64K min./112K max.
Packet Buffer
4MB Integrated Packet Buffer
Number of VLANs
4K
Max. Power Consumption
150W
Flash Memory
SPI Flash: 2x 16MB
m.2 SSD: 32GB MLC
SDRAM
DDR4: 1x 8GB SO-DIMM
Jumbo Frame
12288 bytes
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
3 (2+1 Redundancy)
Input Voltage
100-240VAC, 50-60Hz
Airflow
Front-to-Back
Dimensions (HxWxD)
1.73''x17.32''x13.79'' (44x440x350.3mm)
Operating Temperature
0 to 45°C (32 to 113°F)
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

1G/10G Ports for Flexible Deployment in Multiple Scenarios
1G ports for access switches or servers, 10G ports for core switches.
BCM56277
Broadcom Chip
108 Gbps
Switching Capacity
61.6 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Fans
Ship with dual power supplies and fans by default, provide high availability and longevity.
2+1 Redundant Fans
1+1 Hot-swap AC PSUS
RJ45 Ports
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28, 2x 100G QSFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
NOS Compatible
PicOS®、SONiC
PicOS®、SONiC
FSOS
FSOS、SONiC
Fan Number
3 Built-in Fans
3 Hot-swappable Fans
3 Built-in Fans
3 Built-in Fans
1+1 Hot-swappable Power Supplies
yesyesyesyes
EVPN-VXLAN
yesyes
yes
QoS, IGMP Snooping, Link Aggregation, IPv6, Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyes
Videos

Questions & Answers

Customer Reviews

Resources

2.768,22 € (Excl. VAT)

3.294,18 € (Incl. VAT)

Pre-order