Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
Click to open expanded view
IPC101-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof PoE Network Camera with Fixed 2.8mm Lens
IPC101-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Connectivity Solutions
Features
and accurate color reproduction, ideal for SMB applications.
smart IR technology can perform well within the 30m/98ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 5MP | 4MP | 8MP | 8MP | 2MP |
Sensor | 1/3 | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm |
Field of View | 89.1°(H) 47.3°(V) 94.3°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | 120dB | 120dB | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Videos
IPC101-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
and accurate color reproduction, ideal for SMB applications.
smart IR technology can perform well within the 30m/98ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 5MP | 4MP | 8MP | 8MP | 2MP |
Sensor | 1/3 | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm |
Field of View | 89.1°(H) 47.3°(V) 94.3°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | 120dB | 120dB | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
55,00 € (Excl. VAT)
65,45 € (Incl. VAT)