The network video recorder (NVR) can record videos from up to 32 cameras, and the storage can be expanded to 40TB in total for its four-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.
Click to open expanded view
NVR204-32C-16P-V2, 32-Channel 16-Port PoE Network Video Recorder, Record 32CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 4x10TB Hard Drive(Not Included)
NVR204-32C-16P-V2, 32-Channel 16-Port PoE Network Video Recorder, Record 32CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 4x 10TB Hard Drive (Not Included)
1920x1080@50fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
1280x1024@60fps,1280x720@60fps,
1024x768@60fps,1600x 1200@60fps,1600x 1200@60fps
1080p/960p/720p/D1/2CIF/CIF
Connectivity Solutions
Features
High quality image of up to 4K (8MP) definition and the 32-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.
This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 32-Channel | 32-Channel | 16-Channel | 8-Channel |
Decoding Capability | 1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1 | 2x 4K @ 30fps, 4x 4MP @ 30fps, 5x 3MP @ 30fps, 8x 1080P @ 30fps, 16x 720P @ 30fps, 32x D1 @ 30fps | 2x 4K @ 30fps, 4x 4MP@ 30fps, 5x 3MP@ 30fps, 8x 1080P@ 30fps, 16x 720P@30fps | 2x 4K @ 30fps, 4x 4MP@ 30fps, 5x 3MP@ 30fps, 8x 1080P@ 30fps |
Incoming Bandwidth | 320Mbps | 160Mbps | 160Mbps | 160Mbps |
Outgoing Bandwidth | 320Mbps | 64Mbp | 64Mbp | 64Mbp |
Hard Drive | No HDD | No HDD | No HDD | No HDD |
Maximum Storage | Up to 40TB | Up to 20TB | Up to 20TB | Up to 20TB |
24/7 Continuous Recording | ||||
Remote Viewing and Control | ||||
Video Playback & Backup | ||||
Plug & Play (PoE) | ||||
VCA Detection | Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed |
NVR204-32C-16P-V2, 32-Channel 16-Port PoE Network Video Recorder, Record 32CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 4x 10TB Hard Drive (Not Included)
The network video recorder (NVR) can record videos from up to 32 cameras, and the storage can be expanded to 40TB in total for its four-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.
1920x1080@50fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
1280x1024@60fps,1280x720@60fps,
1024x768@60fps,1600x 1200@60fps,1600x 1200@60fps
1080p/960p/720p/D1/2CIF/CIF
High quality image of up to 4K (8MP) definition and the 32-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.
This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 32-Channel | 32-Channel | 16-Channel | 8-Channel |
Decoding Capability | 1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1 | 2x 4K @ 30fps, 4x 4MP @ 30fps, 5x 3MP @ 30fps, 8x 1080P @ 30fps, 16x 720P @ 30fps, 32x D1 @ 30fps | 2x 4K @ 30fps, 4x 4MP@ 30fps, 5x 3MP@ 30fps, 8x 1080P@ 30fps, 16x 720P@30fps | 2x 4K @ 30fps, 4x 4MP@ 30fps, 5x 3MP@ 30fps, 8x 1080P@ 30fps |
Incoming Bandwidth | 320Mbps | 160Mbps | 160Mbps | 160Mbps |
Outgoing Bandwidth | 320Mbps | 64Mbp | 64Mbp | 64Mbp |
Hard Drive | No HDD | No HDD | No HDD | No HDD |
Maximum Storage | Up to 40TB | Up to 20TB | Up to 20TB | Up to 20TB |
24/7 Continuous Recording | ||||
Remote Viewing and Control | ||||
Video Playback & Backup | ||||
Plug & Play (PoE) | ||||
VCA Detection | Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed | Face Detection, Intrusion Detection, Cross Line Detection, Audio Detection, Defocus Detection, Scene Change Detection, Auto Tracking, Object Left Behind, Object Removed |
Questions & Answers
Customer Reviews
Resources
469,00 € (Excl. VAT)
558,11 € (Incl. VAT)