Adopting a 12 megapixel progressive scan CMOS sensor with a 1.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 15m (49ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP67 weatherproof, ideal for home, shop and other SMBs.
Click to open expanded view
IPC701-12M-F, Ultra HD 12MP Fisheye Dome Network Camera with Build-in Mic, IP67 & IK10 360° Panoramic PoE Network Camera with Fixed 1.8mm Lens
IPC701-12M-F, 12MP Fisheye Fixed Panoramic Dome Network Camera
Connectivity Solutions
Features
Mount the camera on a ceiling for a complete 360° overview of an entire room, and produce dewarped views with a 32-channel NVR.
The heat map function can display hot and cold areas based on customer flow, intuitively perceive the aggregation of customers, and provide intelligent reference for business operations.
Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Resolution | 12MP (4000x3000) | 5MP (2880x1620) |
Viewing Angle | 360° | 360° |
Night Vision | 15m (49ft) | 10m (33ft) |
Focal Length | 1.8mm | 1.4mm |
Zoom | — | — |
Audio | Build-in Mic | Build-in Mic |
Storage | 256GB Micro SD | 256GB Micro SD |
IP67 Weatherproof | — | |
IK10 Vandal Resistant | — | |
H.265, H.264, MJPEG | ||
PoE 802.3af |
IPC701-12M-F, 12MP Fisheye Fixed Panoramic Dome Network Camera
Adopting a 12 megapixel progressive scan CMOS sensor with a 1.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 15m (49ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP67 weatherproof, ideal for home, shop and other SMBs.
Mount the camera on a ceiling for a complete 360° overview of an entire room, and produce dewarped views with a 32-channel NVR.
The heat map function can display hot and cold areas based on customer flow, intuitively perceive the aggregation of customers, and provide intelligent reference for business operations.
Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Resolution | 12MP (4000x3000) | 5MP (2880x1620) |
Viewing Angle | 360° | 360° |
Night Vision | 15m (49ft) | 10m (33ft) |
Focal Length | 1.8mm | 1.4mm |
Zoom | — | — |
Audio | Build-in Mic | Build-in Mic |
Storage | 256GB Micro SD | 256GB Micro SD |
IP67 Weatherproof | — | |
IK10 Vandal Resistant | — | |
H.265, H.264, MJPEG | ||
PoE 802.3af |
Questions & Answers
Customer Reviews
Resources
1.318,00 € (Excl. VAT)
1.568,42 € (Incl. VAT)