The camera is ideal for a host of diverse applications with wide dynamic range, 98ft IR night vision and an IP67 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
Click to open expanded view
IPC301-8M-T, Ultra HD 8MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, Outdoor/Indoor PoE IP Camera with Fixed 4.0mm Lens
IPC301-8M-T, 8MP Turret PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 Protection
0 lux with IR on
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful IR night vision can provide a vision range of up to 131ft in the dark.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 8MP | 5MP | 4MP | 8MP | 5MP | 2MP |
Sensor | 1/2.7 | 1/2.7 | 1/1.8 | 1/1.8 | 1/3 | 1/2.8 |
Focal Length | 4.0mm | 2.8mm | 2.8mm | 2.8mm | 2.8mm | 2.8mm |
Field of View | 86.5° (H) 44.1° (V) 112.5° (D) | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
IPC301-8M-T, 8MP Turret PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 Protection
The camera is ideal for a host of diverse applications with wide dynamic range, 98ft IR night vision and an IP67 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
0 lux with IR on
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful IR night vision can provide a vision range of up to 131ft in the dark.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 8MP | 5MP | 4MP | 8MP | 5MP | 2MP |
Sensor | 1/2.7 | 1/2.7 | 1/1.8 | 1/1.8 | 1/3 | 1/2.8 |
Focal Length | 4.0mm | 2.8mm | 2.8mm | 2.8mm | 2.8mm | 2.8mm |
Field of View | 86.5° (H) 44.1° (V) 112.5° (D) | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
130,00 € (Excl. VAT)
154,70 € (Incl. VAT)