This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 4MP resolution along with color night vision and intelligent people flow counting and crowd density monitoring, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
Click to open expanded view
IPC501-FC-4M-T, 4MP Turret PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, IP67 & IK10 Rating, 2.8mm Fixed Lens
IPC501-FC-4M-T, 4MP Turret PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, IP67 & IK10 Rating
4MP (2560*1440), Max 30fps;
3MP (2304*1296), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Turn Night into Day
Never miss a thing!
["Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring."]
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light, it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 4MP | 5MP | 8MP | 8MP | 5MP | 2MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/3 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 108.6°(H) 81.3°(V) 135.1°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
IPC501-FC-4M-T, 4MP Turret PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, IP67 & IK10 Rating
This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 4MP resolution along with color night vision and intelligent people flow counting and crowd density monitoring, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
4MP (2560*1440), Max 30fps;
3MP (2304*1296), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Turn Night into Day
Never miss a thing!
["Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring."]
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light, it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 4MP | 5MP | 8MP | 8MP | 5MP | 2MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/3 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 108.6°(H) 81.3°(V) 135.1°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)