The camera is ideal for a host of diverse applications with wide dynamic range, 98ft IR night vision and an IP67 rating to operate in the most difficult lighting conditions and environments. The camera delivers high quality images with crisp details and accurate color rendition, even under complex lighting conditions thanks to True WDR (120 dB). Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC301-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 Protection, 2.8mm Fixed Lens
IPC301-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 Protection
4MP (2560*1440), Max 25fps
3MP (2304*1296), Max 25fps
1080P (1920*1080), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 98ft smart infrared night vision in total darkness.
it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 5MP | 4MP | 8MP | 8MP | 5MP | 2MP |
Sensor | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/3 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
IPC301-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 Protection
The camera is ideal for a host of diverse applications with wide dynamic range, 98ft IR night vision and an IP67 rating to operate in the most difficult lighting conditions and environments. The camera delivers high quality images with crisp details and accurate color rendition, even under complex lighting conditions thanks to True WDR (120 dB). Pair this security camera with a compatible HD NVR and enhance your security today.
4MP (2560*1440), Max 25fps
3MP (2304*1296), Max 25fps
1080P (1920*1080), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 98ft smart infrared night vision in total darkness.
it can minimize shadowing effects and renders images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 5MP | 4MP | 8MP | 8MP | 5MP | 2MP |
Sensor | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/3 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7° (D) |
IR Range | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
129,00 € (Excl. VAT)
153,51 € (Incl. VAT)