FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about 插线图.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about 插线图.
This picture is about /.
This picture is about /.
This picture is about /.

AP-N515, Cloud Managed Wi-Fi 6 802.11ax 5375 Mbps Indoor Access Point, Seamless Roaming & 4 × 4 MU-MIMO Dual Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

Hot #162394
Hot #162394

Broadcom 1024 Clients Mid-Range

269,00 € (Excl. VAT)
FS P/N: AP-N515
320,11 € (Incl. VAT)
FS P/N: AP-N515
1.2K Sold
36 Reviews
36 Questions
Package:
1-Pack
3-Pack
5-Pack
55 In Global Warehouse, Get It By Apr 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 5375 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Dual Radios

AP-N515 is an 802.11ax-compliant enhanced wireless access point, Which provides your business with next-level coverage, ease of installation, and management. It supports 4x4 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz, achieving a rate of up to 5375 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, In addition, this AP can be mounted on the wall or the ceiling, the AP is ideal for Indoor environments such as large campuses, conference centers, or other densely populated scenarios.

Specifications
Wired Interfaces
1× 100M/1000M/2.5G/5G Ethernet port, 1× 5G SFP, 1×10/100/1000Base-T RJ45
AP Chip
BCM47623
Wireless Standards
802.11a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
5375 Mbps
Recommended Number of Users
80
Multiple SSIDs
32
Antenna Type
Built-in smart antennas
MIMO
4x4
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 4× 3 dBi
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
8.98"×8.98"×2.00"(230×230×51mm)
Environment
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
40W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEE 802.3af/at/bt, DC 54V/1.1A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise Network Solution
Warehousing Network Solution
See more
Enterprise Network Solution
View products
Warehousing Network Solution
View products
Large Public Venues Network Solution
View products
Manufacturing Network Solution
View products

Features

Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Qualcomm Chip
All Bands 5375 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
5375 Mbps
2400 Mbps
2975 Mbps
3000 Mbps
7775 Mbps
2400 Mbps
Max Client Devices
1024
1024
1024
256
1536
1024
Concurrent Client Devices
80
64
32
64
100
64
Network Interface
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at/bt
802.3af
802.3af/at
802.3af
802.3af/at/bt
802.3af
SSIDs
32
32
32
32
45
32
Management
IP Rating
IP51
IP41
IP41
IP41
IP51
IP68
Recommended For
Midsize and large enterprise offices, educational institutions, and business spaces
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Pole Mounting
Dimensions
8.98"x8.98"x 2.00"(230x230x51mm)
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x1.94" (220×220×49mm)
9.06"x9.06"x2.01" (230×230×51mm)
9.88"x6.61"x2.52" (251×168×64mm)
Specifications

FS Wi-Fi 6 802.11ax 5375 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Dual Radios

AP-N515 is an 802.11ax-compliant enhanced wireless access point, Which provides your business with next-level coverage, ease of installation, and management. It supports 4x4 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz, achieving a rate of up to 5375 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, In addition, this AP can be mounted on the wall or the ceiling, the AP is ideal for Indoor environments such as large campuses, conference centers, or other densely populated scenarios.

Specifications
Wired Interfaces
1× 100M/1000M/2.5G/5G Ethernet port, 1× 5G SFP, 1×10/100/1000Base-T RJ45
AP Chip
BCM47623
Wireless Standards
802.11a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
5375 Mbps
Recommended Number of Users
80
Multiple SSIDs
32
Antenna Type
Built-in smart antennas
MIMO
4x4
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 4× 3 dBi
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
8.98"×8.98"×2.00"(230×230×51mm)
Environment
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
40W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEE 802.3af/at/bt, DC 54V/1.1A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise Network Solution
Warehousing Network Solution
See more
Enterprise Network Solution
View products
Warehousing Network Solution
View products
Large Public Venues Network Solution
View products
Manufacturing Network Solution
View products
Features
Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Qualcomm Chip
All Bands 5375 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
5375 Mbps
2400 Mbps
2975 Mbps
3000 Mbps
7775 Mbps
2400 Mbps
Max Client Devices
1024
1024
1024
256
1536
1024
Concurrent Client Devices
80
64
32
64
100
64
Network Interface
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at/bt
802.3af
802.3af/at
802.3af
802.3af/at/bt
802.3af
SSIDs
32
32
32
32
45
32
Management
IP Rating
IP51
IP41
IP41
IP41
IP51
IP68
Recommended For
Midsize and large enterprise offices, educational institutions, and business spaces
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Pole Mounting
Dimensions
8.98"x8.98"x 2.00"(230x230x51mm)
6.02"x7.59"x1.02" (153x193x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x1.94" (220×220×49mm)
9.06"x9.06"x2.01" (230×230×51mm)
9.88"x6.61"x2.52" (251×168×64mm)

Questions & Answers

Customer Reviews

Resources

269,00 € (Excl. VAT)

320,11 € (Incl. VAT)

55 In Global Warehouse