FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.
This picture is about SC9405.

SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch Unloaded, Support Stacking, Broadcom Chip

#149848
#149848

Stacking Airware Cloud MPLS Max 144 10G Ports

700,91 € (Incl. VAT)
FS P/N: SC9405
83 Sold
8 Reviews
17 Questions
11 in Global Warehouse, Get it by 9 Aug, 2024
20 in Transit, Get it by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Enterprise Chassis Switch Chassis Unloaded, Support up to 3 Line Cards and 2 Engines with 1G/10G/25G/40G/100G Ports

The SC9405 switch supports a maximum of 144x 1G/10G, 96x 25G, or 24x 40G/100G high-density full line rate ports through flexible line cards combinations of SC9400-48F-E, SC9400-48S-E and SC9400-8C-E. SC9405 switch is a multi-service core switch that adopts cutting-edge Broadcom chips to deliver 4800 Gbps switching capacity and 3571 Mpps forwarding rate. The switch supports virtual stacking, which simplifies the network architectures of customers to improve O&M efficiency. It is packed with redundant hot-swappable power supplies, one hot-swappable smart fan, and a hardware-level dual-flash chip for superior processing performance and network reliability. FS SC9405 switch integrates rich features of enterprises and data centers, ideal for MAN (Metropolitan Area Network), campus network, and data center scenarios based on service requirements.

Specifications
Number of Line Card Slots
3
MTBF
>200,000 Hours
Number of Engine Slots
2
Dimensions (HxWxD)
6.9''x17.4''x17.8'' (175x442x451mm)
Max. 100G Ports
24
Switching Capacity
4800 Gbps
Max. 40G Ports
24
Forwarding Rate
3,571 Mpps
Max. 25G Ports
96
Flash Memory
1GB
Max. 10G Ports
144
MAC Address
4K
Max. 1G Ports
144
Jumbo Frame
9K
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Operating Temperature
0 to 50°C (32 to 122°F)
Hot-swappable Fans
1
Max. Power Consumption
<80W

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Airware Cloud Enables Unified Management of Branch Networks
Airware unifies the management of network devices, enabling efficient 24/7 configuration and management from a central location for retail chains, corporate/university branches, and more.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Flexible Port Combination with Multi-Rate Line Cards and Engines
A 4U chassis with 5 slots, supporting three types of line cards, can offer a maximum of 144x 1G/10G, 96x 25G, or 24x 40G/100G full line rate ports.
4800 Gbps
Switching Capacity
3571 Mpps
Forwarding Rate
Mesh Architecture, Delivering Non-Blocking Data Forwarding

Dedicated high-speed channel, small forwarding delay, enabling unimpeded data transmission.

Redundancy Design for Key Components Enhances System Stability

The control engine and power all support 1+1 redundancy and are hot-swappable to maximize reliability and availability.

Manage up to 2 Switches with a Single IP Address
Virtual stacking of up to 2 units, and the interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
2 Units
Virtual Stacking
50-200ms
Fault Recovery
Single IP
Simplify Management
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Excellent Energy Efficiency Consumes Less Power
Adopting a highly energy-saving circuit design and component selection. The device achieves a marked reduction in energy consumption.
High-efficiency modular power supply.
IEEE802.3az energy-saving technology.
Fans support intelligent speed adjustment.
Flexible Management Options
The innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI, SSH
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Engine
SC94-EM-A
SC94-EM-A
SC94-EM-A
SC94-EM-A
Switch Speeds
1G/10G/25G/40G/100G
8x 40G/100G QSFP28
48x 1G SFP
48x 1G/10G SFP+
Hot Swappable
yesyesyesyes
NETCONF
yesyesyesyes
IS-IS
yesyesyesyes
OSPFv2/v3
yesyesyesyes
EVPN
yesyesyesyes
sFlow
yesyesyesyes
MPLS
yesyesyesyes
Questions & Answers
Ask a question
All (17)Power Supply (3)Stacking (3)Application (2)Battery (1)Compatibility (1)Demo (1)Fan (1)IP Address (1)Product Comparison (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

U***a

United States

July 03, 2023
5.0
Yes Received. Very good product, well packed, happy with order. FS was the only supplier that could supply my spec/request.
Verified Purchase
Helpful 0
Comment 0

W***n

United States

June 10, 2023
5.0
These switches are rock-solid. They just work, day-in and day-out.
Verified Purchase
Helpful 2
Comment 0

R***s

United States

June 04, 2023
5.0
The hot-swappable power supplies and fan are a huge plus. Makes maintenance a breeze.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed