The SC94-EM-A is a new generation of high-performance engine, fully adapted to the SC9400 series line card.
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/800x800/20220607151628_787_149849.jpg)
Click to open expanded view
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607151628_787_149849.jpg)
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607144654_780_149849.jpg)
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607151631_758_149849.jpg)
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607144658_240_149849.jpg)
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607144700_160_149849.jpg)
![SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405 This picture is about SC94-EM-A.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607145506_288_149849.jpg)
SC94-EM-A, Supervisor Engine Module for Enterprise Chassis Switch SC9405
#149849
#149849
1.056,72 € (Incl. VAT)
FS P/N: SC94-EM-A
46 Sold
6 Reviews
10 Questions
Models:
5 in Global Warehouse, Get it by 9 Aug, 2024
30 in Transit, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
1+1 Redundant Engines for Enterprise Switch SC9405
Specifications
Air Flow
Right to Left
Matching Switch Chassis
SC9405
Hot Swappable
Support
Switch Chip
BCM56170
Dimensions (HxWxD)
1.61''x5.94''x15.35'' (24x151x390mm)
Weight
1.90 lbs (0.86kg)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
10% to 90% (Non-condensing)
Stackability
Up to 2 Units
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240615100551hks5qi.jpg)
Features
Redundant Engines Enhance Network Stability
A new generation of high-performance engine, fully adapted to the SC9400 series line card.
Port Combination with Switch Chassis and Engines
![](https://resource.fs.com/mall/fs_scene_images/20230602164148tmihyh.jpg)
Procedure to Install the Engine
The entire installation process can be completed in one minute without any tools.
Unscrew the captive screw and remove the filler card
Insert the engine module and close the ejector lever
Videos
Questions & Answers
Ask a question
All (10)Matching Chassis (3)BGP (1)Fan (1)IPv6 (1)Matching Product (1)Visio Stencils (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
R***r
United States
June 09, 2023
I was worried about the performance of my chassis switch, but this engine completely exceeded my expectations. It's fast, reliable, and intuitive to use.
Verified Purchase
Helpful 2
Comment 0P***e
United States
May 30, 2023
This accessory engine is a must-have for anyone using a SC9405 chassis switch. It adds a lot of flexibility and power to the overall system.
Verified Purchase
Helpful 2
Comment 0Y***a
Thailand
May 15, 2023
The item arrived on time in very secure and effective packing, product as described.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed