The SC9400-48S-E Ethernet line card supports 48x 10G SFP+, offering line-rate forwarding from all ports. The SFP+ ports are backward compatible with SFP modules.
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/800x800/20220602181441_486_149851.jpg)
Click to open expanded view
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181441_486_149851.jpg)
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181443_909_149851.jpg)
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181444_590_149851.jpg)
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181446_277_149851.jpg)
![SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48S-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181448_221_149851.jpg)
SC9400-48S-E, 48-Port 10Gb SFP+ Line Card for Enterprise Chassis Switch SC9405
#149851
#149851
6.302,24 € (Incl. VAT)
FS P/N: SC9400-48S-E
29 Sold
6 Reviews
11 Questions
Models:
25 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
48-Port 10Gb SFP+ Line Card for Enterprise Switch SC9405
Specifications
Ports
48x 1G/10G SFP+
Matching Switch Chassis
SC9405
Hot Swappable
Support
Switch Chip
BCM56771
Dimensions (HxWxD)
1.58''x16.22''x15.35'' (40.16x412x390mm)
Weight
8.49 lbs (3.85kg)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
5% to 95% (Non-condensing)
Max. Power Consumption
<160W
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240615100551hks5qi.jpg)
Features
High-Density Ports Meet Diverse Network Needs
Fixed-configuration line card with 48 rate-selectable ports. All ports can operate at 1-Gbps, 10-Gbps speeds. The ports are configured to operate at 10-Gbps speed by default.
Port Combination with Switch Chassis and Engines
![](https://resource.fs.com/mall/fs_scene_images/20230602164148tmihyh.jpg)
Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew the captive screw and remove the filler card
Insert the line card and close the ejector lever
Videos
Questions & Answers
Ask a question
All (11)Compatibility (2)10G SFP+ (1)License (1)Matching Chassis (1)Ports (1)QoS (1)Transceiver (1)Transmission Rate (1)Visio Stencils (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
C***e
New Zealand
June 06, 2023
Overall, the 10G line card on this switch is a reliable and efficient solution for high-bandwidth applications and data-intensive workloads. Highly recommended!
Verified Purchase
Helpful 1
Comment 0N***l
Australia
May 25, 2023
Cannot recommend these switches enough for enterprise or any network needing high bandwidth and reliability.
Verified Purchase
Helpful 2
Comment 0F***n
Singapore
April 20, 2023
The line card on this switch is a cost-effective option for upgrading your network to 10 Gigabit speeds. It's easy to install and offers excellent compatibility with other network devices.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed