FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3410-48TS-P.
01:12
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about S3410-48TS-P.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.

S3410-48TS-P, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @740W, with 2 x 10Gb SFP+ Uplinks and 2 x Combo SFP Ports, Stackable switch, Broadcom Chip

Hot #115386
Hot #115386

Broadcom 740W Stacking Airware Cloud Hot-swap PSUs

1.639,82 € (Incl. VAT)
FS P/N: S3410-48TS-P
5K Sold
29 Reviews
94 Questions
215 in DE Warehouse, Get it by 31 Jul, 2024
1771 in Global Warehouse, Get it by 12 Aug, 2024
30 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Gigabit Ethernet L2+ PoE+ Switch, 48x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip

S3410-48TS-P 48-port managed PoE+ switch is equipped with 48x 10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports and 2x 1/10Gb SFP+ uplinks. 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. It supports 4 Units of virtual stacking. This managed enterprise switch delivers 176 Gbps switching capacity and 132 Mpps forwarding rate. It comes with dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. Secure and simple access for users and loT with FS Airware Cloud. This access switch offers a compact and cost-effective solution for campus networks, SMBs, and enterprise networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45, 2x 1G RJ45/SFP Combo | 2x 1G/10G SFP+
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56150
Stacking
Support
Switching Capacity
176 Gbps
ARP Table
1,000
Forwarding Rate
132 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
740W
MAC Address
16K
Flash Memory
512MB
Jumbo Frame
9,216
Packet Buffer
1.5MB
Total number of IPv4 routes
500
Power Supply
1+1 Hot-swappable
Management
SNMPv1/v2/v3, RMON, Syslog, sFlow, WEB
Fan Number
2 Built-in
Dimensions (HxWxD)
1.73''x17.32''x14.17'' (44x440x360mm)
Airflow
Left-to-Right
Mounting Options
Desktop or Rackmount or Wall-mount
Max. Power Consumption
57W (850W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Gigabit Port Configuration
48× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 740W, together with 2 x 10Gb SFP+ slots for high-speed optical connections.
176 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
740W
Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with left-to-right airflow, provide high availability and longevity.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
1+1 Built-in Fans
Smart fans for superior cooling, reducing noise pollution.
Manage up to 4 Switches with a Single IP Address
Virtual stacking of up to 4 units for a total of 192 1GbE ports, and interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
4 Units
Virtual Stacking
<50ms
Fault Recovery
Up to 192
Gigabit Ports
Single IP
Simplify Management
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
48x 100/1000M
10x 100/1000M
24x 100/1000M
48x 100/1000M
24x 100M/1000M
/2.5G/5G/10G-T
Fiber Ports
2x 1G SFP
(2 Combo)
2x 10G SFP+
2x 1G SFP
2x 1G SFP
(2 Combo)
2x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 25G SFP28
PoE Ports
48 PoE/24 PoE+
8 PoE/4 PoE+
24x PoE+
48 PoE/24 PoE+
24 PoE+/8 PoE++
PoE Budget
740W
125W
740W
740W
740W
Management Layer
L2+
L2+
L2+
L3
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 2 Units
Power Supply
1+1 Redundant Hot-swappable
1 Built-in
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
Fan
2 Built-in Smart Fans
Fanless
2 Built-in Smart Fans
3 Built-in Smart Fans
2+1 Hot-swappable Smart Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Security
yesyesyesyesyes
Questions & Answers
Ask a question
All (94)Unanswered Question (1)Stacking (16)Product Recommendation (10)Certification (5)Application (4)DHCP (3)Operating System (3)Power Consumption (3)Features (2)IGMP (2)License (2)Management (2)PoE+ Ports (2)Power Supply (2)PSUs (2)Web Interface (2)Accessories (1)Advantage (1)Airflow (1)Battery (1)Built-in Router & Firewall (1)CLI (1)Compatibility (1)Documents (1)EEE (1)Installation Method (1) More + More
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    26
    3
    0
    0
    0

    C***g

    Germany

    June 24, 2023
    5.0
    I confirm that we received the material yesterday. At the moment it seems that we have made a great purchase!
    Verified Purchase
    Helpful 1
    Comment 0

    D***l

    United Kingdom

    June 09, 2023
    4.0
    Switch connects quickly, no issues. Getting good speeds with multiple high speed connections. POE connections are stable. Good solution if you need more connections.
    Verified Purchase
    Helpful 1
    Comment 0

    D***v

    Barbados

    May 22, 2023
    5.0
    Thanks for your assistance I would like to provide you with an update. The product has successfully landed in Barbados and testing was completed on Monday and everything looks good. Thank you for your assistance.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed