The camera is ideal for a host of diverse applications with wide dynamic range, 164ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers intrusion detection or person and vehicle detection to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC305-5M-B, 5MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.7 ~ 13.5mm Varifocal Lens
IPC305-5M-B, 5MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
4MP (2560*1440), Max 25fps;
3MP (2304*1296), Max 25fps;
1080P (1920*1080), Max 30fps;
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 131ft smart infrared night vision in total darkness.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can withstand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 5MP | 2MP | 2MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC305-5M-B, 5MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
The camera is ideal for a host of diverse applications with wide dynamic range, 164ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers intrusion detection or person and vehicle detection to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
4MP (2560*1440), Max 25fps;
3MP (2304*1296), Max 25fps;
1080P (1920*1080), Max 30fps;
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 131ft smart infrared night vision in total darkness.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can withstand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 5MP | 2MP | 2MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
189,00 € (Excl. VAT)
224,91 € (Incl. VAT)