The FS 8MP Bullet Network Camera is ideal for a host of diverse applications. The camera has true wide dynamic range, and IR illumination to allow the camera to operate in any lighting condition.The camera is rated to IP67 allowing the camera to deliver high-quality and reliable video in the harshest environments.
Click to open expanded view
IPC304-8M-B, 8MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.8 ~ 12mm Varifocal Lens
IPC304-8M-B, 8MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can withstand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 2MP | 5MP | 2MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC304-8M-B, 8MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
The FS 8MP Bullet Network Camera is ideal for a host of diverse applications. The camera has true wide dynamic range, and IR illumination to allow the camera to operate in any lighting condition.The camera is rated to IP67 allowing the camera to deliver high-quality and reliable video in the harshest environments.
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can withstand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 2MP | 5MP | 2MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
209,00 € (Excl. VAT)
248,71 € (Incl. VAT)