FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.
This picture is about N5860-48SC.

N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Dual AC PSUs, Back-to-Front Airflow, Support RoCE

#188429
#188429

Broadcom MLAG Stacking VXLAN

4.696,00 € (Excl. VAT)
FS P/N: N5860-48SC
5.588,24 € (Incl. VAT)
FS P/N: N5860-48SC
26 Sold
2 Reviews
2 Questions
10 in Global Warehouse, Get it by 23 May, 2024
10 in Transit, Get it by 20 Sep, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Dual AC PSUs, Back-to-Front Airflow

N5860-48SC is ideal for all sizes data centers and cloud computer services. It is a ToR high density switch in a compact 1U form factor with full line rate 48 1/10GbE and 8 40/100GbE ports, combining advantages of zero packet loss, low latency, and non-blocking performance for lossless Ethernet.The layer 3 switch incorporates rich features, including industry-leading Broadcom chip, redundant hot-swappable AC power supplies and smart fans with back-to-front airflow , EVPN-VXLAN, MLAG, Stacking, PFC, ECN, RDMA, etc. for scalable and flexible data center leaf-spine designs.

Specifications
Ports
48x 10G SFP+| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching Capacity
2.56 Tbps
MAC Address
96K
Forwarding Rate
1920 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable Fans
4 (3+1 Redundancy), Back-to-Front
MTBF
330,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 15.2" (44x 442x 387mm)
Battery Type
Lithium Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
IP SAN Storage Network Solution
View products
10G Interconnect
View products
100G to 4x 25G Connectivity
View products
Core Layer
View products
10G with Server
View products
Multi-service
View products

Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1920 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
3+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

products/188429.html
N5860-48SC
products/110478.html
N5860-48SC
products/187962.html
N5860-48SC
products/110479.html
N8560-48BC
products/110480.html
N8560-32C
products/110481.html
N8560-64C
Switch Speeds
48x 10G, 8x 100G
48x 10G, 8x 100G
48x 10G, 8x 100G
48x 25G, 8x 100G
32x 100G
64x 100G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Back-to-Front
Front-to-Back
Front-to-Back
Front-to-Back
Front-to-Back
Front-to-Back
Stacking/MLAG
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T
yesyesyesyes
Specifications

N5860-48SC, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Dual AC PSUs, Back-to-Front Airflow

N5860-48SC is ideal for all sizes data centers and cloud computer services. It is a ToR high density switch in a compact 1U form factor with full line rate 48 1/10GbE and 8 40/100GbE ports, combining advantages of zero packet loss, low latency, and non-blocking performance for lossless Ethernet.The layer 3 switch incorporates rich features, including industry-leading Broadcom chip, redundant hot-swappable AC power supplies and smart fans with back-to-front airflow , EVPN-VXLAN, MLAG, Stacking, PFC, ECN, RDMA, etc. for scalable and flexible data center leaf-spine designs.

Specifications
Ports
48x 10G SFP+| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching Capacity
2.56 Tbps
MAC Address
96K
Forwarding Rate
1920 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable Fans
4 (3+1 Redundancy), Back-to-Front
MTBF
330,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 15.2" (44x 442x 387mm)
Battery Type
Lithium Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
IP SAN Storage Network Solution
View products
10G Interconnect
View products
100G to 4x 25G Connectivity
View products
Core Layer
View products
10G with Server
View products
Multi-service
View products
Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1920 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
3+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

products/188429.html
N5860-48SC
products/110478.html
N5860-48SC
products/187962.html
N5860-48SC
products/110479.html
N8560-48BC
products/110480.html
N8560-32C
products/110481.html
N8560-64C
Switch Speeds
48x 10G, 8x 100G
48x 10G, 8x 100G
48x 10G, 8x 100G
48x 25G, 8x 100G
32x 100G
64x 100G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Back-to-Front
Front-to-Back
Front-to-Back
Front-to-Back
Front-to-Back
Front-to-Back
Stacking/MLAG
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

4.696,00 € (Excl. VAT)

5.588,24 € (Incl. VAT)

10 in Global Warehouse