S5850-48T4Q features an advanced hardware design combined with 48x 100/1000M/5G/10GBASE-T ports and 4x 40Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. With the advanced license, S5850-48T4Q can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used in scenarios such as corporate offices and campus networking.
Click to open expanded view
S5850-48T4Q, 48-Port Ethernet L3 Switch with Advanced License, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MPLS, VXLAN-BGP-EVPN
S5850-48T4Q, 48-Port Ethernet L3 Switch with Advanced License, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MPLS&MLAG
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Connectivity Solutions
Features
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | 48x 10GBASE-T | 48x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) | 24x 1000BASE-T |
SFP Ports | — | — | — | 48x 1G SFP | 8x 1G SFP (combo) | — |
PoE Ports | — | — | 48x PoE/24x PoE+ @740W | — | — | — |
SFP+ Ports | — | 4x 10G SFP+ | 8x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ | 16x 10G SFP+ |
25G/40G/100G Ports | 4x 40G QSFP+ | — | — | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | Stacking | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX | — | — | — | — | ||
1+1 Hot-swappable
Power Supplies |
Videos
S5850-48T4Q, 48-Port Ethernet L3 Switch with Advanced License, 48 x 10GBASE-T, with 4 x 40Gb QSFP+, Support MPLS&MLAG
S5850-48T4Q features an advanced hardware design combined with 48x 100/1000M/5G/10GBASE-T ports and 4x 40Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. With the advanced license, S5850-48T4Q can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used in scenarios such as corporate offices and campus networking.
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | 48x 10GBASE-T | 48x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) | 24x 1000BASE-T |
SFP Ports | — | — | — | 48x 1G SFP | 8x 1G SFP (combo) | — |
PoE Ports | — | — | 48x PoE/24x PoE+ @740W | — | — | — |
SFP+ Ports | — | 4x 10G SFP+ | 8x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ | 16x 10G SFP+ |
25G/40G/100G Ports | 4x 40G QSFP+ | — | — | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | Stacking | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX | — | — | — | — | ||
1+1 Hot-swappable
Power Supplies |
Questions & Answers
Customer Reviews
Resources
5.275,00 € (Excl. VAT)
6.277,25 € (Incl. VAT)