FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5500-48T8SP.
00:50
This picture is about 正面.
This picture is about 端口.
This picture is about 配件.
This picture is about 侧面.
This picture is about 背面.
This picture is about 1.
This picture is about S5500-48T8SP.
This picture is about 正面.
This picture is about 端口.
This picture is about 配件.
This picture is about 侧面.
This picture is about 背面.
This picture is about 1.

S5500-48T8SP, 48-Port Gigabit Ethernet L3 PoE+ Switch, 48 x PoE+ Ports @740W, with 8 x 10Gb SFP+ Uplinks, Support BVSS

#83325
#83325

Realtek 740W Stacking BGP OSPF ACL QoS

1.961,12 € (Incl. VAT)
FS P/N: S5500-48T8SP
1.8K Sold
22 Reviews
61 Questions
1 in DE Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5500-48T8SP, 48-Port Gigabit Ethernet L3 PoE+ Switch, 48 x PoE+ Ports @740W, with 8 x 10Gb SFP+ Uplinks, Support BVSS

48-Port Gigabit Stackable L3 Managed PoE+ Switch is a new generation of aggregation ethernet routing switch with 1x Mini USB console port, 48x 10/100/1000BASE-T RJ45 ports, 8x 1Gb SFP/10Gb SFP+ ports. It is targeted at the IP MAN (metropolitan area network), campus networks and enterprise networks.

S5500-48T8SP supports multiple services like IPv6, VPN and network security based on L2/L3/L4 wire-speed switching service. It also supports nonstop upgrade, continuous forwarding, graceful restarting and redundancy protection. It is ideal for all organizations considering reliable, affordable and simple access layer switching with CLI, advanced scripting capabilities and Layer 3 routing.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 8x 10G SFP+
Switching Capacity
256 Gbps
MAC Address
32K
Forwarding Rate
192 Mpps
DRAM
512MB
Input Voltage
100V-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Max./Min. Latency
2.2μs/64.69μs
Fan Number
3 Built-in
Packet Buffer
3MB
Max. Power Consumption
77W (1000W with PoE)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Power Budget (Dual Power)
740W
PoE Standard
IEEE 802.3af/at
Storage Temperature
-4°F to 158°F (-20ºC to 70ºC)
Operating Temperature
32°F to 122°F (0ºC to 50ºC)
Warranty
5 Years
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Gigabit Switch with High Speed 10G Uplink
48× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 740W, together with 8x 10G SFP+ slots for high-speed optical connections.
256 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
740W
Power Budget
Build a Redundant Network by Stacking and LACP

Set up a stable and redundant campus network through stacking, LACP, and VLAN feature, ensuring the uninterrupted operation of office and production business.

Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface. For advanced users, a Command-Line Interface (CLI) is available through Telnet and SSH.

RJ45 Ports
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (combo)
24x 1000BASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
48x PoE/24x PoE+ @740W
SFP+ Ports
8x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
24x 10G SFP+
25G/40G/100G Ports
16x 25G SFP28
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Questions & Answers
Ask a question
All (61)Stacking (12)Product Recommendation (8)LACP (3)Power Supply (3)Configuration (2)IPv6 (2)License (2)PoE (2)Product Comparison (2)SFP+ Port (2)VLAN (2)Accessories (1)BGP (1)DC Power (1)Documents (1)Fanless (1)IGMP (1)Inter-VLAN Routing (1)Matching Product (1)MLAG (1)MTU (1)Multicast (1)PoE+ Ports (1)Power Budget (1)RAM (1)Routing Policies (1) More + More
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
17
5
0
0
0

B***x

United Kindom

November 22, 2021
4.0
Very glad that this switch support both BGP IPv4(up to 32k) and BGP IPv6(up to 8k). And it is a viable replacement for our Brocade ICX series POE campus switches as they age out.
Verified Purchase
Helpful 11
Comment 0

D***n

Canada

October 02, 2021
5.0
Excellent and satisfied.
This switch has been used in our office for a long time, and it still works perfectly. To be honest, it was a little difficult to configure for us as I'm a new of FS switches, but the after-sales treatment was really good, they provide remote technical services, always answered, and helped patiently. The last time I chatted with my friends, I also recommended FS to them.
Verified Purchase
Helpful 2
Comment 0

M***l

United States

August 02, 2021
5.0
Used for our phone system, with 48 ports, totally 740 Watt, these are great to output POE power for small to medium size devices. Would buy again!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed