FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48F4SR.
01:20
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.
This picture is about S5800-48F4SR.

S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MPLS&MLAG

Hot #99540
Hot #99540

MLAG VXLAN PTP MPLS

1.901,62 € (Incl. VAT)
FS P/N: S5800-48F4SR
1.2K Sold
18 Reviews
40 Questions
47 in DE Warehouse, Get it by 31 Jul, 2024
7 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MPLS&MLAG

S5800-48F4SR is a high-performance Layer 3 Ethernet switch with 48x 1000M SFP and 4x 10Gb SFP+ ports in a compact 1U form factor. The FSOS delivers robust feature support, such as the leading edge data center features: Priority Flow Control (PFC), Explicit Congestion Notification (ECN) and data center TCP, etc. It also supports MLAG function which improves the reliability of the network links from single board grade to device grade.

Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 1G SFP | 4x 10G SFP+
Switching Capacity
176 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
132 Mpps
Fan Number
3 Built-in
Airflow
Front-to-Back
MAC Address
48K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
57,344
IPv6 Routes
4,096
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>180,000 Hours
Max. Power Consumption
70W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Gigabit Access Switch with 10G Ports
Gigabit ports for access switch or servers, 10G ports for core switches.
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

VXLAN Achieves Unlimited Data Transmission

VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (combo)
24x 1000BASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
24x 10G SFP+
25G/40G/100G Ports
16x 25G SFP28
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
NTP
NTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Questions & Answers
Ask a question
All (40)DC Power (6)Port Rate (5)MLAG (4)Product Comparison (3)VXLAN (3)License (2)Product Recommendation (2)Application (1)DHCP (1)IGMP (1)Jumbo Frame (1)Management (1)MTU (1)Port Isolation (1)Power Supply (1)PSUs (1)PTP (1)Remote Test (1)RoCE (1)STP (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
17
1
0
0
0

H***k

France

October 25, 2023
5.0
Pros:
1. High value for money
2. Plug and Play - just plug in the provided power adapter and the network cables for your devices
3. Active ports light up on the face of the switch to indicate activity
Verified Purchase
Helpful 0
Comment 0

B***t

France

September 02, 2023
5.0
I had a great shopping experience with comprehensive and prompt product recommendations. The responses were thorough and quick, providing me with all the necessary information to make an informed decision. It made the shopping process enjoyable and efficient. Overall, I'm highly satisfied with the level of service and would definitely recommend it to others.
Verified Purchase
Helpful 0
Comment 0

M***z

Chile

August 08, 2023
5.0
Nice switch. Works as described. I wanted to say medium value for the money.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed