FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24S2Q-DC Switch Overall Introduction | FS.
01:09
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC Switch Overall Introduction | FS.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.
This picture is about S5850-24S2Q-DC.

S5850-24S2Q-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, Dual DC PSUs

#143251
#143251

MLAG VRRP BFD Front-to-Back Airflow

1.498,00 € (Excl. VAT)
FS P/N: S5850-24S2Q-DC
1.782,62 € (Incl. VAT)
FS P/N: S5850-24S2Q-DC
97 Sold
25 Reviews
7 Questions
9 in DE Warehouse, Get it by May 14, 2024
46 in Global Warehouse, Get it by May 21, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S5850-24S2Q-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, Dual DC PSUs

The S5850-24S2Q-DC layer 3 switch features 24x 1Gb/10Gb SFP+ and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. It offers dual hot-swappable DC power supplies and redundant variable-speed fans as standard features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q-DC is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Switching Capacity
640 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
480 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Min. Latency
0.66μs
MLAG
Support
BGP
Support
IPv4 Routes
56K
IPv6 Routes
4,000
ARP Table
12,288
Jumbo Frame
9,600
MTBF
> 200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
1+1 DC Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual DC power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
24x 10G SFP+
24x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
Power Supplies
Dual DC
Dual AC
Dual AC
Dual AC
Dual AC
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

S5850-24S2Q-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, Dual DC PSUs

The S5850-24S2Q-DC layer 3 switch features 24x 1Gb/10Gb SFP+ and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. It offers dual hot-swappable DC power supplies and redundant variable-speed fans as standard features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q-DC is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Switching Capacity
640 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
480 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Min. Latency
0.66μs
MLAG
Support
BGP
Support
IPv4 Routes
56K
IPv6 Routes
4,000
ARP Table
12,288
Jumbo Frame
9,600
MTBF
> 200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
1+1 DC Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual DC power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
24x 10G SFP+
24x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
Power Supplies
Dual DC
Dual AC
Dual AC
Dual AC
Dual AC
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.498,00 € (Excl. VAT)

1.782,62 € (Incl. VAT)

9 in DE Warehouse
46 in Global Warehouse