FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5500-48T6SP-R.
01:20
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.
This picture is about S5500-48T6SP-R.

S5500-48T6SP-R, 48-Port Gigabit Ethernet L3 PoE+ Switch, 48 x PoE+ Ports @760W, with 6 x 10Gb SFP+, Support Stacking

Hot #149749
Hot #149749

Realtek 760W Stacking

1.854,02 € (Incl. VAT)
FS P/N: S5500-48T6SP-R
1.8K Sold
6 Reviews
21 Questions
66 in DE Warehouse, Get it by 31 Jul, 2024
48 in Global Warehouse, Get it by 12 Aug, 2024
18 in Transit, Get it by 19 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5500-48T6SP-R, 48-Port Gigabit Ethernet L3 Fully Managed Plus PoE+ Switch, 48 x PoE+ Ports @760W, with 6 x 10Gb SFP+ Uplinks, Support Stacking

48-Port Gigabit Stackable L3 Managed PoE+ Switch is a new generation of aggregation ethernet routing switch with 1x Mini USB console port, 48x 10/100/1000BASE-T RJ45 ports, 6x 1Gb SFP/10Gb SFP+ ports. It is targeted at the IP MAN (metropolitan area network), campus networks and enterprise networks.

S5500-48T6SP-R supports multiple services like IPv6, VPN and network security based on L2/L3/L4 wire-speed switching service. It also supports continuous forwarding, graceful restarting and redundancy protection. It is ideal for all organizations considering reliable, affordable and simple access layer switching with CLI, advanced scripting capabilities and Layer 3 routing.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 10G SFP+
Switching Capacity
256 Gbps
MAC Address
32K
Forwarding Rate
162 Mpps
DRAM
512MB
Input Voltage
100V-240VAC, 50-60Hz
Flash Memory
16MB (EMMC)
Output Voltage
48VDC
Jumbo Frame
9K
Fan Number
3 Built-in
Packet Buffer
2MB
Max. Power Consumption
74W (PoE with 1000W)
Power Supply
2 (1+1 Redundancy) Hot-swappable
PoE Budget (Dual Power)
760W
PoE Standard
IEEE 802.3af/at
Storage Temperature
-20 to 70℃ (-4 to 158°F)
Operating Temperature
0 to 50ºC (32 to 122°F)
Dimensions (HxWxD)
1.76''x17.42''x13.98'' (44.6x442.5x355mm)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Gigabit Switch with High Speed 10G Uplink
48× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 740W, together with 6x 10G SFP+ slots for high-speed optical connections.
256 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
760W
Power Budget
760W PoE+ Full Power Capability
Support 8 Units Virtual Stacking Between Same Models
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management.
8 Units
Virtual Staking
<50ms
Fault Recovery
Single IP
Simplify Management
1+1 Hot-Swappable Power Supplies and 3 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

RJ45 Ports
48x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
SFP+ Ports
6x 10G SFP+
8x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
PoE Ports
48x PoE/24x PoE+ @760W
48x PoE/24x PoE+ @740W
Management Type
Fully Managed Plus
Fully Managed Plus
Fully Managed Plus
Fully Managed Plus
Fully Managed Plus
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
Stacking
Stacking
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Questions & Answers
Ask a question
All (21)Application (2)Function (2)Compatible Modules (1)NAT (1)Product Comparison (1)SFP+ Port (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

M***r

United States

June 29, 2023
5.0
I got this one installed last week. It is working great.
Verified Purchase
Helpful 0
Comment 0

K***a

Canada

August 20, 2020
5.0
The switch's advanced security features provide us with a secure and stable networking environment that keeps our confidential data protected at all times.
Verified Purchase
Helpful 1
Comment 0

E***r

Australia

July 28, 2020
5.0
This PoE switch offers flexible and intuitive management options that allow us to easily configure and control our network devices remotely.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed