The camera is ideal for a host of diverse applications with wide dynamic range, 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC304-8M-D, 8MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.8 ~ 12mm Varifocal Lens
IPC304-8M-D, 8MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, Ultra Motion Detection, IP67 & IK10 Rating
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 5MP | 2MP | 5MP | 2MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42° (H) 56.36°~ 17.22°(V) 110.34°~34.18° (D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36° (V) 111.91°~36.53°(D) |
IR Range | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC304-8M-D, 8MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, Ultra Motion Detection, IP67 & IK10 Rating
The camera is ideal for a host of diverse applications with wide dynamic range, 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 5MP | 2MP | 5MP | 2MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42° (H) 56.36°~ 17.22°(V) 110.34°~34.18° (D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36° (V) 111.91°~36.53°(D) |
IR Range | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
209,00 € (Excl. VAT)
248,71 € (Incl. VAT)