The camera is ideal for a host of diverse applications with wide dynamic range, 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC305-2M-D, 2MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.7 ~ 13.5mm Varifocal Lens
IPC305-2M-D, 2MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, Ultra Motion Detection, IP67 & IK10 Rating
720P (1280*720), Max 30fps
Connectivity Solutions
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful IR night vision can provide a vision range of up to 131ft in the dark.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, making installation a lot simpler.
Max Resolution | 2MP | 5MP | 8MP | 5MP | 2MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42° (H) 56.36°~ 17.22°(V) 110.34°~34.18° (D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36° (V) 111.91°~36.53°(D) |
IR Range | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC305-2M-D, 2MP Dome PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, Ultra Motion Detection, IP67 & IK10 Rating
The camera is ideal for a host of diverse applications with wide dynamic range, 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Pair this security camera with a compatible HD NVR and enhance your security today.
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful IR night vision can provide a vision range of up to 131ft in the dark.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, making installation a lot simpler.
Max Resolution | 2MP | 5MP | 8MP | 5MP | 2MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42° (H) 56.36°~ 17.22°(V) 110.34°~34.18° (D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36° (V) 111.91°~36.53°(D) |
IR Range | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)