FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.
This picture is about DW-10GSFP-80-C-I.

Dell Compatible SFP+ 10G DWDM C-band Tunable 96Chs 50GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)

#194313
#194313

Semtech ILMZ 1529.16nm~1567.13nm Tunable Industrial ≤2.5W Duplex LC

US$1,699.00
FS P/N: DW-10GSFP-80-C-I
Import Fees Included
FS P/N: DW-10GSFP-80-C-I
0 Sold
0 Review
0 Question
Pre-order, Ship by 14 Aug, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Dell Compatible 10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF, 1529.16nm~1567.13nm, 80km, LC, Industrial, DOM)

Dell Compatible 10G DWDM SFP+ transceiver supports wavelength tuning and up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8472 and SFF-8690 standards. Digital diagnostics functions are available via a 2-wire SFP management interface, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver supports OTN data rates and is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.

Specifications
Part Number
DW-10GSFP-80-C-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Connector
Duplex LC
Max Cable Distance
80km
Media
SMF
Wavelength
1529.16nm~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
≤2.5W
Transmitter Type
Tunable ILMZ
Receiver Type
APD
Powerbudget
≥22dB
Extinction Ratio
8.2dB
CDR
Yes
BER
1E-12
TX Power
-1~4dBm
DDM/DOM Support
Yes
Industrial Temperature Range
-40~85°C (-40 to 185°F)
Inbuilt FEC
Yes
Protocols
Compliant with MSA SFF-8472
Compliant with MSA SFF-8690, ITU-T G.698.1
Applicatipon
Support DWDM 10GBASE ER/EW
application
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

10G DWDM for 80km
View products
40G DWDM for 40km
View products

Features

10G Connectivity for Data Center

Featured with 2.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
C-band Tunable
Eye Pattern Test
Mask Margin>20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Wavelength
1529.16nm~1567.13nm Tunable
1529.16~1567.13nm Tunable
1529.16nm~1567.13nm, total 96
1529.16~1567.13nm Tunable
Cable Distance (Max)
80km@SMF
80km@SMF
40km@SMF
40km@SMF
Power Consumption
≤2.5W
≤2W
≤2.5W
≤2.1W
Channel Spacing
50GHz
50GHz
50GHz
50GHz
TX Power
-1~4dBm
-1~3dBm
-1~4dBm
-1~3dBm
Receiver Sensitivity
<-23dBm
<-23dBm
<-16dBm
<-16dBm
Operating Temperature
-40 to 85°C
0 to 70°C
-40 to 85°C
0 to 70°C
Protocols
SFF-8472, SFF-8690, ITU-T G.698.1
IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1
MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1
Specifications

Dell Compatible 10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF, 1529.16nm~1567.13nm, 80km, LC, Industrial, DOM)

Dell Compatible 10G DWDM SFP+ transceiver supports wavelength tuning and up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8472 and SFF-8690 standards. Digital diagnostics functions are available via a 2-wire SFP management interface, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver supports OTN data rates and is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.

Specifications
Part Number
DW-10GSFP-80-C-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Connector
Duplex LC
Max Cable Distance
80km
Media
SMF
Wavelength
1529.16nm~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
≤2.5W
Transmitter Type
Tunable ILMZ
Receiver Type
APD
Powerbudget
≥22dB
Extinction Ratio
8.2dB
CDR
Yes
BER
1E-12
TX Power
-1~4dBm
DDM/DOM Support
Yes
Industrial Temperature Range
-40~85°C (-40 to 185°F)
Inbuilt FEC
Yes
Protocols
Compliant with MSA SFF-8472
Compliant with MSA SFF-8690, ITU-T G.698.1
Applicatipon
Support DWDM 10GBASE ER/EW
application
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G DWDM for 80km
View products
40G DWDM for 40km
View products
Features
10G Connectivity for Data Center

Featured with 2.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
C-band Tunable
Eye Pattern Test
Mask Margin>20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Wavelength
1529.16nm~1567.13nm Tunable
1529.16~1567.13nm Tunable
1529.16nm~1567.13nm, total 96
1529.16~1567.13nm Tunable
Cable Distance (Max)
80km@SMF
80km@SMF
40km@SMF
40km@SMF
Power Consumption
≤2.5W
≤2W
≤2.5W
≤2.1W
Channel Spacing
50GHz
50GHz
50GHz
50GHz
TX Power
-1~4dBm
-1~3dBm
-1~4dBm
-1~3dBm
Receiver Sensitivity
<-23dBm
<-23dBm
<-16dBm
<-16dBm
Operating Temperature
-40 to 85°C
0 to 70°C
-40 to 85°C
0 to 70°C
Protocols
SFF-8472, SFF-8690, ITU-T G.698.1
IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1
MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1

Questions & Answers

Customer Reviews

Resources

US$1,699.00

Pre-order