FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5500-24TF6S.
01:32
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about S5500-24TF6S.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.
This picture is about #162893主多图.

S5500-24TF6S, 48-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 24 x 1Gb SFP, with 6 x 10Gb SFP+ Uplinks, Support Stacking

#162893
#162893

Stacking Voice VLAN LACP

1.318,00 € (Excl. VAT)
FS P/N: S5500-24TF6S
1.568,42 € (Incl. VAT)
FS P/N: S5500-24TF6S
70 Sold
5 Reviews
5 Questions
11 In DE Warehouse, Get It By May 3, 2024
15 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L3 Switch, 24x Gigabit RJ45, 24x 1Gb SFP, with 6x 10Gb SFP+ Uplinks, Support Stacking

S5500-24TF6S, a 48-Port Gigabit Stackable L3 Switch, is a new generation of aggregation switches capable of 10G speeds, targeted for use in IP MAN (metropolitan area network), campus networks, and enterprise networks. It is built upon high-performance hardware.
The S5500-24TF6S supports multiple services such as IPv6, VPN, and network security, based on L2/L3/L4 wire-speed switching. It also facilitates nonstop upgrades, continuous forwarding, graceful restarting, and redundancy protection. It is ideal for organizations seeking reliable, affordable, and straightforward access layer switching with CLI, advanced scripting capabilities, and Layer 3 routing.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 24x 1G SFP | 6x 10G SFP+
Switching Capacity
216 Gbps
MAC Address
32K
Forwarding Rate
162 Mpps
DRAM
512MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB
Output Voltage
12VDC
Jumbo Frame
9K
Number of VLANs
4K
Packet Buffer
2MB
IPv4 Routes
12K
Power Supply
1+1 Hot-swappable
IPv6 Routes
4K
Fan Number
2 Built-in
Rack Space
1U
Operating Temperature
0 to 50ºC (32 to 122°F)
Storage Temperature
-20 to 70℃ (-4 to 158°F)
MTBF
>100,000 Hours
Max. Power Consumption
68W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus Based on Airware
Wireless Solution Based on Airware
See more
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

Gigabit Access Switch with 10G Uplinks
Gigabit ports for access switches or servers, 10G ports for aggregation switches.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
Layer3
Layer Type
Supports Virtual Stacking, Flexible Networking Performance
8 units between same models stacking to increase bandwidth for future network expansion, and simplify management.
8 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
1+1 Hot-Swappable Power Supplies and 2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Visualized WebUI Realizes Real-time Management
Users can configure, monitor and troubleshoot the device in real-time without having CLI expertise.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual Interface
System status at a glance
RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
24x 1G SFP
48x 1G SFP
8x 1G SFP (combo)
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
Management Layer
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes
Specifications

48-Port Gigabit Ethernet L3 Switch, 24x Gigabit RJ45, 24x 1Gb SFP, with 6x 10Gb SFP+ Uplinks, Support Stacking

S5500-24TF6S, a 48-Port Gigabit Stackable L3 Switch, is a new generation of aggregation switches capable of 10G speeds, targeted for use in IP MAN (metropolitan area network), campus networks, and enterprise networks. It is built upon high-performance hardware.
The S5500-24TF6S supports multiple services such as IPv6, VPN, and network security, based on L2/L3/L4 wire-speed switching. It also facilitates nonstop upgrades, continuous forwarding, graceful restarting, and redundancy protection. It is ideal for organizations seeking reliable, affordable, and straightforward access layer switching with CLI, advanced scripting capabilities, and Layer 3 routing.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 24x 1G SFP | 6x 10G SFP+
Switching Capacity
216 Gbps
MAC Address
32K
Forwarding Rate
162 Mpps
DRAM
512MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB
Output Voltage
12VDC
Jumbo Frame
9K
Number of VLANs
4K
Packet Buffer
2MB
IPv4 Routes
12K
Power Supply
1+1 Hot-swappable
IPv6 Routes
4K
Fan Number
2 Built-in
Rack Space
1U
Operating Temperature
0 to 50ºC (32 to 122°F)
Storage Temperature
-20 to 70℃ (-4 to 158°F)
MTBF
>100,000 Hours
Max. Power Consumption
68W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus Based on Airware
Wireless Solution Based on Airware
See more
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

Gigabit Access Switch with 10G Uplinks
Gigabit ports for access switches or servers, 10G ports for aggregation switches.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
Layer3
Layer Type
Supports Virtual Stacking, Flexible Networking Performance
8 units between same models stacking to increase bandwidth for future network expansion, and simplify management.
8 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
1+1 Hot-Swappable Power Supplies and 2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Visualized WebUI Realizes Real-time Management
Users can configure, monitor and troubleshoot the device in real-time without having CLI expertise.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual Interface
System status at a glance
RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
24x 1G SFP
48x 1G SFP
8x 1G SFP (combo)
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
Management Layer
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.318,00 € (Excl. VAT)

1.568,42 € (Incl. VAT)

11 In DE Warehouse
15 In Global Warehouse